Zeppelin Power Norway
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
Zeppelin Power Norway
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
AccueilFournitures d'atelierOutils145-5190: Piston Support Tool
AccueilFournitures d'atelierOutils145-5190: Piston Support Tool
145-5190: Piston Support Tool

Cat® Piston Support Tool is used to safely support the piston and connecting rod assembly during the replacement of connecting rod bearings in engines

Marque: Cat

Images du produit
145-5190: Piston Support Tool
145-5190: Piston Support Tool
145-5190: Piston Support Tool
145-5190: Piston Support Tool
145-5190: Piston Support Tool

Cat® Piston Support Tool is used to safely support the piston and connecting rod assembly during the replacement of connecting rod bearings in engines

Marque: Cat

Informations sur la garantie
politique des retours
DescriptionCaractéristiques
Description relative au numéro de pièce 145-5190

The Piston Support Tool facilitates the safe and accurate support of the piston and connecting rod assembly. This tool ensures that the assembly remains stable and properly aligned while the connecting rod bearings are replaced. The primary function of the Piston Support Tool is to provide stable support to the piston and connecting rod assembly during the bearing replacement process. Keeping the assembly in place prevents misalignment or potential damage that could occur when the connecting rod bearings are being serviced.

Attributes:
• Used to safely support piston and connecting rod assembly on all 3600 Engines when replacing connecting rod bearings.
• Mounted in place of oil cooling jet with two Bolts (after engine rotated until piston at top dead center position)
• Knurled to provide a secure hold.

Applications:
The Piston Support Tool is used in engine repair and maintenance areas. It is found in workshops, maintenance bays, or service centers where 3600 series engines are serviced. The tool is an integral part of the engine overhaul process, ensuring that technicians can perform necessary repairs efficiently and safely.

Voir plus
Spécifications pour le numéro de pièce 145-5190

Unités de mesure

ImpérialesMétriques
Overall Width (mm): 50,8
Overall Width (in): 2,0
Overall Height (mm): 214,0
Overall Height (in): 8,425
Thread: 3/8"-16
Weight (kg): 1,163
Weight (lb): 2,564
Material: Alloy Aluminum
Voir plus
Légende Légende 
Adaptation en usine

Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.

Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.

Remanufacturée

Non retournable

Kit

Remplacée

Remanufacturée

Non retournable

Kit

Remplacée