חלק זה נועד להתאים לציוד ה-Cat שלך בהתבסס על מפרטי היצרן.
כל שינוי בתצורת היצרן עלול לגרום לכך שהמוצר לא יתאים לציוד ה-Cat שלך. אנא התייעץ עם סוכן ה-Cat שלך לפני הרכישה כדי לוודא שחלק זה מתאים לציוד ה-Cat שלך במצב הנוכחי ובתצורה המשוערת שלו. מחוון זה אינו יכול להבטיח תאימות לכל החלקים.
מחודשים
לא ניתן להחזרה
ערכה
הוחלפה
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
5.1 in
Weight
2239.9 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.9 in
Weight
2943.2 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
80
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
3.1 in
Weight
2482.4 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
31.5 in
Wheel Width
9.8 in
Weight
3196.7 lb
Overall Width
65.2 in
Overall Height
73.2 in
Length
102.4 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1456.7 ft/min
Conical Bits - Per Wheel
72
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
1 - 10 מתוך 10 תוצאות
1 - 10 מתוך 10 תוצאות