בית459-5892: XT-3 ES
בית459-5892: XT-3 ES
459-5892: XT-3 ES

Cat® XT-3 ES

מותג: Cat

תמונות מוצר
459-5892: XT-3 ES
459-5892: XT-3 ES

Cat® XT-3 ES

מותג: Cat

בדוק מחיר
בדוק מחיר
היכנס כדי להציג את מחיר הלקוח שלך
מידע בנושא אחריות
מדיניות ההחזרות
תיאור
תיאור

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

אזהרת מוצרי מכלל צינור גמיש של CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

אזהרת מוצרי מכלל צינור גמיש של CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
הצג עוד
מפרטים
מפרטים
Overall Length (mm): 2,760
Weight (kg): 4.045
Material: High Pressure Hose
Overall Length (mm): 2,760
Weight (kg): 4.045
Material: High Pressure Hose
הצג עוד
דגמים תואמים
דגמים תואמים
מחפר
314E LCR314E CR314F CR315F LCR
הצג עוד
מחפר
314E LCR314E CR314F CR315F LCR
מידע בנושא אחריות
מדיניות ההחזרות
Parts Diagrams
No Equipmentעליך להזין את המספר הסידורי של הציוד או לבחור ציוד מרשימה שנוספה בעבר כדי לראות את תרשים החלקים:
בחר ציוד
מפתחמפתח
התאמת מפעל

חלק זה נועד להתאים לציוד ה-Cat שלך בהתבסס על מפרטי היצרן.

כל שינוי בתצורת היצרן עלול לגרום לכך שהמוצר לא יתאים לציוד ה-Cat שלך. אנא התייעץ עם סוכן ה-Cat שלך לפני הרכישה כדי לוודא שחלק זה מתאים לציוד ה-Cat שלך במצב הנוכחי ובתצורה המשוערת שלו. מחוון זה אינו יכול להבטיח תאימות לכל החלקים.

מחודשים

לא ניתן להחזרה

ערכה

הוחלפה

מחודשים

לא ניתן להחזרה

ערכה

הוחלפה

נהל צ'אט עם מומחה