Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होमअटैचमेंटबकेट - कॉम्पैक्ट व्हील लोडर472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
होम
अटैचमेंटबकेट - कॉम्पैक्ट व्हील लोडर
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

ब्रांड: Cat

उत्पाद की छवियाँ
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
Width: 2401 mm
Width: 94.5 in
Weight: 1276 lb
Weight: 578.79 kg
Height: 42.5 in
Height: 1080 mm
Length: 1023 mm
Length: 40.3 in
Capacity: 1.4 m³
Capacity: 1.8 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Interface Type: Pin On
Edge Type: Bolt-On Cutting Edge
Interface Type: Pin On
Compatibility: 914,920,910
मापने की इकाईUSमीट्रिक
Width: 2401 mm
Width: 94.5 in
Weight: 1276 lb
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
व्हील - टाइप लोडर
914914K914M910920918M910K910M
अधिक देखें
व्हील - टाइप लोडर
914914K914M910920918M910K910M
वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें