Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होमहार्डवेयर, सील, और उपभोग्‍यबियरिंग और बुशिंगस्लीव498-8951: Bush
होम
हार्डवेयर, सील, और उपभोग्‍यबियरिंग और बुशिंगस्लीव
498-8951: Bush
498-8951: Bush

Cat® Bush (Oscillating Hitch Group)

ब्रांड: Cat

उत्पाद की छवियाँ
498-8951: Bush
498-8951: Bush
498-8951: Bush
498-8951: Bush

Cat® Bush (Oscillating Hitch Group)

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.

Application:
Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.

Application:
Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
Outside Diameter (mm): 82.23
Outside Diameter (in): 3.237
Inside Diameter (mm): 70.15
Inside Diameter (in): 2.761
Width (mm): 38
Width (in): 1.496
Material: Steel,Low Alloy Steel
Weight (kg): 0.431
Weight (lb): 0.95
मापने की इकाईUSमीट्रिक
Outside Diameter (mm): 82.23
Outside Diameter (in): 3.237
Inside Diameter (mm): 70.15
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल

फ़िलहाल हमारे पास इस पार्ट के लिए संगतता जानकारी नहीं है.

वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
डायग्रामविवरणविशेष विवरणकंपेटिबिल्टी मॉडल
498-8951 के लिए पार्ट्स का आरेख
विस्तृत पार्ट्स डायग्राम देखें
अपना उपकरण जोड़ें
पार्ट नंबर 498-8951 के लिए विवरण

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.

Application:
Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

अधिक देखें
पार्ट नंबर 498-8951 के लिए विनिर्देश

मापने की इकाई

USमीट्रिक
Outside Diameter (mm): 82.23
Outside Diameter (in): 3.237
Inside Diameter (mm): 70.15
Inside Diameter (in): 2.761
Width (mm): 38
Width (in): 1.496
Material: Steel,Low Alloy Steel
Weight (kg): 0.431
Weight (lb): 0.95
अधिक देखें
पार्ट नंबर 498-8951 के लिए संगत मॉडल

फ़िलहाल हमारे पास इस पार्ट के लिए संगतता जानकारी नहीं है.

कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें