Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

BerandaSelang & TabungSelang, Rakitan Selang & Komponen SelangSelang Panjang Tetap6L-4570: SELANG
Beranda
Selang & TabungSelang, Rakitan Selang & Komponen SelangSelang Panjang Tetap
6L-4570: SELANG
6L-4570: SELANG

Cat® 63.5mm Diameter Fluid Carrying Hose

Merek: Cat

Gambar Produk
6L-4570: SELANG
6L-4570: SELANG
6L-4570: SELANG
6L-4570: SELANG
6L-4570: SELANG

Cat® 63.5mm Diameter Fluid Carrying Hose

Merek: Cat

Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Description:
A Hose is designed to route fluids through machine systems. The construction of the hose is made from a special high-temperature synthetic rubber tube; two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum. Oil, weather, and abrasion-resistant synthetic rubber outer cover.

Attributes:
• Can retain flexibility and durability even under harsh environmental conditions.
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.

Applications:
A Hose is to allow fluid to flow from one component to another, this type of hose is widely used in cooling systems. Mostly used in CAT D6H Track-Type Tractors and D353E Industrial Engines.

Description:
A Hose is designed to route fluids through machine systems. The construction of the hose is made from a special high-temperature synthetic rubber tube; two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum. Oil, weather, and abrasion-resistant synthetic rubber outer cover.

Attributes:
• Can retain flexibility and durability even under harsh environmental conditions.
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.

Applications:
A Hose is to allow fluid to flow from one component to another, this type of hose is widely used in cooling systems. Mostly used in CAT D6H Track-Type Tractors and D353E Industrial Engines.

Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Hose Length (in): 5
Hose Length (mm): 127
Inner Diameter (in): 2,5
Inner Diameter (mm): 63,5
Material: Coolant Hose Hose
Unit PengukuranASMetrik
Hose Length (in): 5
Hose Length (mm): 127
Inner Diameter (in): 2,5
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Challenger
65C65B65D70C65
Traktor Tipe Track
D6H XLD6H XRD11RD7GD10ND7G2D6RD10RD6H
Engine - Industri
D353CD353ED353D
Earthmoving Compactor
816B
Loader Tipe Track
963B963973
Wheel Dozer
966D966E
Truk Non Jalan Raya
773D797797B775D
Produk Kapal Laut
D342CD342
Motor Grader
24H
Lihat Lainnya
Challenger
65C65B65D70C65
Informasi Garansi
Kebijakan Pengembalian
Parts Diagrams
No EquipmentMasukkan nomor seri peralatan atau pilih peralatan dari daftar yang ditambahkan sebelumnya untuk melihat diagram suku cadang.
Pilih Peralatan
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 6L-4570
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 6L-4570

Description:
A Hose is designed to route fluids through machine systems. The construction of the hose is made from a special high-temperature synthetic rubber tube; two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum. Oil, weather, and abrasion-resistant synthetic rubber outer cover.

Attributes:
• Can retain flexibility and durability even under harsh environmental conditions.
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.

Applications:
A Hose is to allow fluid to flow from one component to another, this type of hose is widely used in cooling systems. Mostly used in CAT D6H Track-Type Tractors and D353E Industrial Engines.

Lihat Lainnya
Spesifikasi untuk nomor suku cadang 6L-4570

Unit Pengukuran

ASMetrik
Hose Length (in): 5
Hose Length (mm): 127
Inner Diameter (in): 2,5
Inner Diameter (mm): 63,5
Material: Coolant Hose Hose
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 6L-4570

CHALLENGER

65C 65B 65D 70C 65

TRAKTOR TIPE TRACK

D6H XL D6H XR D11R D7G D10N D7G2 D6R D10R D6H

ENGINE - INDUSTRI

D353C D353E D353D

EARTHMOVING COMPACTOR

816B

LOADER TIPE TRACK

963B 963 973

WHEEL DOZER

966D 966E

TRUK NON JALAN RAYA

773D 797 797B 775D

PRODUK KAPAL LAUT

D342C D342

MOTOR GRADER

24H

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya