ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
ಸ್ಟೋರ್ ಆಯ್ಕೆಮಾಡಿ
ದರ ಮತ್ತು ಲಭ್ಯತೆಗೆ ಸಂಬಂಧಿಸಿದಂತೆ
Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
Cat
Overall Width
71.3 in
Sweeping Width
59.1 in
Brush Diameter
26.2 in
Required Hydraulics
Standard Flow w/o Electrical
Height
31.2 in
Length
60.2 in
Weight
948 lb
Optimal Hydraulic Flow
30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
210 RPM
Drive Method
Direct Drive
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Cat
Overall Width
78.3 in
Sweeping Width
60 in
Brush Diameter
26 in
Required Hydraulics
Standard Flow
Height
34.3 in
Length
72.3 in
Weight
1159.6 lb
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
24.7 in³/rev
Brush Speed at Maximum Flow
199 rpm
Hopper Capacity
0.5 yd³
Drive Method
Direct Drive
Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
Cat
Overall Width
83.3 in
Sweeping Width
70.9 in
Brush Diameter
26.2 in
Required Hydraulics
Standard Flow w/o Electrical
Height
31.2 in
Length
60.2 in
Weight
1069.2 lb
Optimal Hydraulic Flow
30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
210 RPM
Drive Method
Direct Drive
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Cat
Overall Width
90.4 in
Sweeping Width
72 in
Brush Diameter
26 in
Required Hydraulics
Standard Flow
Height
34.3 in
Length
72.3 in
Weight
1256.6 lb
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
24.7 in³/rev
Brush Speed at Maximum Flow
199 rpm
Hopper Capacity
0.6 yd³
Drive Method
Direct Drive
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
80.2 in
Sweeping Width
70.9 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/o Electrical
Height
35.2 in
Length
61.4 in
Weight
820.1 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
61.4 in
Overall Width - Angled (± 30 Degrees)
69.3 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
48.5 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
103.8 in
Sweeping Width
83.4 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow
Height
36.1 in
Length
68.5 in
Weight
906.1 lb
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
24.7 in³/rev
Brush Speed at Maximum Flow
199 rpm
Sweeping Width - Angled (± 30 Degrees)
72.8 in
Overall Width - Angled (± 30 Degrees)
98.7 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
39.7 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
80.2 in
Sweeping Width
70.9 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/14 pin
Height
35.2 in
Length
61.4 in
Weight
855.4 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
61.4 in
Overall Width - Angled (± 30 Degrees)
69.3 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
48.5 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
80.2 in
Sweeping Width
70.9 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/14 pin
Height
35.2 in
Length
61.4 in
Weight
833.3 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
61.4 in
Overall Width - Angled (± 30 Degrees)
69.3 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
48.5 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
92 in
Sweeping Width
82.7 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/o Electrical
Height
35.2 in
Length
61.4 in
Weight
881.8 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
71.7 in
Overall Width - Angled (± 30 Degrees)
79.5 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
55.1 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
92 in
Sweeping Width
82.7 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/14 pin
Height
35.2 in
Length
61.4 in
Weight
919.3 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
71.7 in
Overall Width - Angled (± 30 Degrees)
79.5 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
55.1 lb
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
92 in
Sweeping Width
82.7 in
Brush Diameter
32.1 in
Required Hydraulics
Standard Flow w/14 pin
Height
35.2 in
Length
61.4 in
Weight
892.9 lb
Optimal Hydraulic Flow
42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
200 RPM
Sweeping Width - Angled (± 30 Degrees)
71.7 in
Overall Width - Angled (± 30 Degrees)
79.5 in
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Optional Hood Extension
55.1 lb
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Cat
Overall Width
94.5 in
Sweeping Width
86.6 in
Brush Diameter
27.6 in
Required Hydraulics
3rd Function
Height
51.2 in
Length
72 in
Weight
1278.7 lb
Optimal Hydraulic Flow
20-80 L/min (5-21 gpm)
Optimal Hydraulic Pressure
150-260 bar (2176-3771 psi)
Motor Displacement
15 in³/rev
Brush Speed at Maximum Flow
306 RPM
Hopper Capacity
0.7 yd³
Voltage
12V
Drive Method
Direct Drive
Interface Type
Requires Hook Group
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Cat
Overall Width
106.3 in
Sweeping Width
98.4 in
Brush Diameter
27.6 in
Required Hydraulics
3rd Valve
Height
51.2 in
Length
72 in
Weight
1433 lb
Optimal Hydraulic Flow
40-150 L/min (11-40 gpm)
Optimal Hydraulic Pressure
150-260 bar (2176-3771 psi)
Motor Displacement
11.9 in³/rev
Brush Speed at Maximum Flow
385 RPM
Hopper Capacity
0.9 yd³
Voltage
12V
Drive Method
Direct Drive
Interface Type
Requires Hook Group
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Cat
Overall Width
106.3 in
Sweeping Width
98.4 in
Brush Diameter
27.6 in
Required Hydraulics
3rd Valve
Height
51.2 in
Length
72 in
Weight
1433 lb
Optimal Hydraulic Flow
40-150 L/min (11-40 gpm)
Optimal Hydraulic Pressure
150-260 bar (2176-3771 psi)
Motor Displacement
11.9 in³/rev
Brush Speed at Maximum Flow
385 RPM
Hopper Capacity
0.9 yd³
Voltage
12V and 24V
Drive Method
Direct Drive
Interface Type
Requires Hook Group
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
94.5 in
Sweeping Width
86.6 in
Brush Diameter
27.6 in
Required Hydraulics
Standard Flow
Height
51.2 in
Length
60.4 in
Weight
903.9 lb
Optimal Hydraulic Flow
40-75 L/min (11-20 gpm)
Optimal Hydraulic Pressure
150-260 bar (2176-3771 psi)
Motor Displacement
15 in³/rev
Brush Speed at Maximum Flow
306 RPM
Sweeping Width - Angled (± 30 Degrees)
74.8 in
Overall Width - Angled (± 30 Degrees)
82.7 in
Drive Method
Direct Drive
Interface Type
Requires Hook Group
Voltage
12V
Voltage Type
12V
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Cat
Overall Width
106 in
Sweeping Width
98.4 in
Brush Diameter
27.6 in
Required Hydraulics
Standard Flow
Height
51.2 in
Length
60.4 in
Weight
948 lb
Optimal Hydraulic Flow
40-150 L/min (11-40 gpm)
Optimal Hydraulic Pressure
150-260 bar (2176-3771 psi)
Motor Displacement
11.9 in³/rev
Brush Speed at Maximum Flow
385 RPM
Sweeping Width - Angled (± 30 Degrees)
86.6 in
Overall Width - Angled (± 30 Degrees)
94.5 in
Drive Method
Direct Drive
Interface Type
Tool Interface
24ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
24ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು