Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74.4 in
Weight
822.3 lb
Height
36.3 in
Length
33.7 in
Capacity
1 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906,910
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.5 in
Weight
917.1 lb
Height
36.8 in
Length
36.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
High capacity increases productivity in handling light materials.
Cat
Width
81.9 in
Weight
1146.4 lb
Height
40 in
Length
47.4 in
Capacity
2 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
907,906,908
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
93.1 in
Weight
974.4 lb
Height
39.4 in
Length
38.2 in
Capacity
1.7 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Pin On
Edge Type
Base Edge Only
Interface Type
Pin On
Compatibility
914,910
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
93.1 in
Weight
1093.5 lb
Height
38.8 in
Length
39.7 in
Capacity
1.7 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
IT Coupler
Edge Type
Base Edge Only
Interface Type
IT Coupler
Compatibility
IT14
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
972.2 lb
Height
40.6 in
Length
33.3 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
CWL A-Series
Edge Type
Base Edge Only
Interface Type
CWL A-Series Coupler
Compatibility
908
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74 in
Weight
789.9 lb
Height
36.2 in
Length
35 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
907,908,906
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
888 lb
Height
36.9 in
Length
37.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
High capacity increases productivity in handling light materials.
Cat
Width
74.4 in
Weight
862 lb
Height
39.5 in
Length
39 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
903
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
70.5 in
Weight
686.1 lb
Height
32.4 in
Length
31.1 in
Capacity
0.8 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
903
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.1 in
Weight
849 lb
Height
36.2 in
Length
35.2 in
Capacity
1.3 yd³
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1177 lb
Height
37.1 in
Length
35.1 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1131 lb
Height
36.5 in
Length
37.9 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Teeth
Interface Type
Skid Steer Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1297.4 lb
Height
37.1 in
Length
35.6 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
HPL-V Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1270.7 lb
Height
37.1 in
Length
38.3 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Teeth
Interface Type
HPL-V Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.9 in
Weight
1283.1 lb
Height
37.4 in
Length
36.6 in
Capacity
1.2 yd³
Jaw Opening
24 in
Clam Angle
76 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
1 til 16 av 98 resultater
1 til 16 av 98 resultater