Fordeler ved å legge til utstyr

Fordeler ved å legge til utstyr

Finn fabrikktilpassede deler og se diagrammer.

Buckets - Loader

Buckets - Loader

Legg til utstyr for å finne kompatible deler

Serienummer

Modellnavn

Legg til utstyr for å finne kompatible deler

Serienummer

Modellnavn

360-3322: 2.3 m3 (3.0 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

360-3322: 2.3 m3 (3.0 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

52.5 in

Weight

1902.6 lb

Length

49 in

Capacity

3 yd³

Base Edge Thickness

1 in

Interface Type

Fusion™ Coupler


345-2424: 2.5 m3 (3.2 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

345-2424: 2.5 m3 (3.2 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

54.3 in

Weight

2120.8 lb

Length

51.4 in

Capacity

3.2 yd³

Base Edge Thickness

1 in

Interface Type

Fusion™ Coupler


345-2828: 2.9 m3 (3.8 yd3), 2750 mm (108 in), Pin On, Bolt-On Cutting Edge

345-2828: 2.9 m3 (3.8 yd3), 2750 mm (108 in), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

108 in

Height

55.9 in

Weight

2330.3 lb

Length

55.7 in

Capacity

3.8 yd³

Base Edge Thickness

1 in

Interface Type

Pin On


568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge

568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.



Cat

Width

133.1 in

Height

64.6 in

Weight

4277 lb

Length

74.4 in

Capacity

9 yd³

Base Edge Thickness

1 in

Cutting Edge Thickness

1 in

Interface Type

Pin On


119-1799: 1.9 m3 (2.5 yd3), 2540 mm (100 in), Pin On, Base Edge

119-1799: 1.9 m3 (2.5 yd3), 2540 mm (100 in), Pin On, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

46.7 in

Weight

1785.7 lb

Length

44.2 in

Capacity

2.5 yd³

Base Edge Thickness

1 in

Interface Type

Pin On


132-2256: 1.8 m3 (2.3 yd3-2), 2532 mm (100 in), IT Coupler, Base Edge

132-2256: 1.8 m3 (2.3 yd3-2), 2532 mm (100 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

42.7 in

Weight

1516.8 lb

Length

43 in

Capacity

2.3 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge

132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

43.6 in

Weight

1525.6 lb

Length

46.1 in

Capacity

2.6 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


152-1613: 2.2 m3 (2.9 yd3), 2550 mm (100 in), Pin On, Base Edge

152-1613: 2.2 m3 (2.9 yd3), 2550 mm (100 in), Pin On, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

47.4 in

Weight

2462.6 lb

Length

51.1 in

Capacity

2.9 yd³

Base Edge Thickness

1 in

Interface Type

Pin On


160-8378: SKUFFEENHET

160-8378: SKUFFEENHET

Woodchip buckets are built for high-volume loading of woodchips.



Cat

Material

Structural Steel, Alloy Steel


167-3966: 1.7 m3 (2.2 yd3), 2532 mm (100 in), IT Coupler, Base Edge

167-3966: 1.7 m3 (2.2 yd3), 2532 mm (100 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

50.2 in

Weight

1316.2 lb

Length

41.5 in

Capacity

2.2 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


167-3967: SKUFFEGRUPPE

167-3967: SKUFFEGRUPPE

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

102.1 in

Height

50.2 in

Weight

1549.8 lb

Length

45.9 in

Capacity

2.2 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


167-3969: 1.8 m3 (2.4 yd3), 2462 mm (96.9 in), IT Coupler, Base Edge

167-3969: 1.8 m3 (2.4 yd3), 2462 mm (96.9 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

96.9 in

Height

51.9 in

Weight

1349.2 lb

Length

41.5 in

Capacity

2.4 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


223-9730: 2.2 m3 (2.9 yd3), 2540 mm (100 in), Pin On, Base Edge

223-9730: 2.2 m3 (2.9 yd3), 2540 mm (100 in), Pin On, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

47 in

Weight

1975.3 lb

Length

46.3 in

Capacity

2.9 yd³

Base Edge Thickness

1 in

Interface Type

Pin On


224-0759: 2.3 m3 (3.0 yd3), 2532 mm (100 in), IT Coupler, Bolt-On Cutting Edge

224-0759: 2.3 m3 (3.0 yd3), 2532 mm (100 in), IT Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat

Width

100 in

Height

45.7 in

Weight

2290.6 lb

Length

48.4 in

Capacity

3 yd³

Base Edge Thickness

1 in

Interface Type

IT Coupler


231-1463: BKAR-ATO#PUY

231-1463: BKAR-ATO#PUY

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat


231-1492: SKUFFEARRANGEMENT #PUY

231-1492: SKUFFEARRANGEMENT #PUY

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.



Cat


Nøkkel

Nøkkel

Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Harness the power of Cat® Wheel Loaders, Track Loaders and Integrated Toolcarriers. Specialty-designed buckets handle everything from fertilizer and woodchips up through highly abrasive rock and slag. Loader Buckets are available to match Cat Loaders to any job, anywhere, any time.