Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52.5 in
Weight
1902.6 lb
Length
49 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
54.3 in
Weight
2120.8 lb
Length
51.4 in
Capacity
3.2 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
108 in
Height
55.9 in
Weight
2330.3 lb
Length
55.7 in
Capacity
3.8 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Woodchip buckets are built for high-volume loading of woodchips.
Cat
Width
133.1 in
Height
64.6 in
Weight
4277 lb
Length
74.4 in
Capacity
9 yd³
Base Edge Thickness
1 in
Cutting Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
46.7 in
Weight
1785.7 lb
Length
44.2 in
Capacity
2.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
42.7 in
Weight
1516.8 lb
Length
43 in
Capacity
2.3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
43.6 in
Weight
1525.6 lb
Length
46.1 in
Capacity
2.6 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
47.4 in
Weight
2462.6 lb
Length
51.1 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Ковші для тріски призначені для завантаження великих обсягів тріски.
Cat
Material
Structural Steel, Alloy Steel
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
102.1 in
Height
50.2 in
Weight
1549.8 lb
Length
45.9 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
47 in
Weight
1975.3 lb
Length
46.3 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
45.7 in
Weight
2290.6 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
1 - 16 з 241 результати
1 - 16 з 241 результати