HjemSlitestålSlitedeler (G.E.T.) til skraperSkjærekanter for skraper140-6780: SKJÆREARM - KANT
Hjem
SlitestålSlitedeler (G.E.T.) til skraperSkjærekanter for skraper140-6780: SKJÆREARM - KANT
140-6780: SKJÆREARM - KANT
Cat® 29 mm Bolt-On ARM Serrated Scraper Cutting Edge
Merke: Cat
Produktbilder
140-6780: SKJÆREARM - KANT
Cat® 29 mm Bolt-On ARM Serrated Scraper Cutting Edge
Merke: Cat
Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
GarantiinformasjonReturpolicy
Beskrivelse
Beskrivelse
A Serrated Cutting Edge is securely mounted to the arm through a series of bolts. The serrated profile of the cutting edge provides additional grip and traction during operation. It helps prevent slippage or sliding of the attachment on surfaces when working on loose or uneven terrain. The enhanced traction allows for better control and stability, increasing productivity and reducing the risk of accidents or equipment damage.
Attributes: • Hardened with Rockwell C42 MIN and Brinell 2.7-3 for resistance to deformation and wear • Manufactured to precise specifications and is built for durability and reliability
Applications: A Serrated Cutting Edge is to enhance the cutting and digging capabilities of attachments used in earthmoving and excavation. The serrations on the cutting edge increase the surface area in contact with the material being cut or dug, allowing for improved penetration and cutting power.
Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
A Serrated Cutting Edge is securely mounted to the arm through a series of bolts. The serrated profile of the cutting edge provides additional grip and traction during operation. It helps prevent slippage or sliding of the attachment on surfaces when working on loose or uneven terrain. The enhanced traction allows for better control and stability, increasing productivity and reducing the risk of accidents or equipment damage.
Attributes: • Hardened with Rockwell C42 MIN and Brinell 2.7-3 for resistance to deformation and wear • Manufactured to precise specifications and is built for durability and reliability
Applications: A Serrated Cutting Edge is to enhance the cutting and digging capabilities of attachments used in earthmoving and excavation. The serrations on the cutting edge increase the surface area in contact with the material being cut or dug, allowing for improved penetration and cutting power.
Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
A Serrated Cutting Edge is securely mounted to the arm through a series of bolts. The serrated profile of the cutting edge provides additional grip and traction during operation. It helps prevent slippage or sliding of the attachment on surfaces when working on loose or uneven terrain. The enhanced traction allows for better control and stability, increasing productivity and reducing the risk of accidents or equipment damage.
Attributes: • Hardened with Rockwell C42 MIN and Brinell 2.7-3 for resistance to deformation and wear • Manufactured to precise specifications and is built for durability and reliability
Applications: A Serrated Cutting Edge is to enhance the cutting and digging capabilities of attachments used in earthmoving and excavation. The serrations on the cutting edge increase the surface area in contact with the material being cut or dug, allowing for improved penetration and cutting power.
Vis flere
Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
Spesifikasjoner for delenummer 140-6780
Måleenheter
USMetrisk
Hole Spacing (in): 6
Hole Pattern Rows: 2
Thickness (mm): 28.5
Overall Length (mm): 1528.6
Width (in): 15.984
Wear or Durability: ARM
Overall Length (in): 60.181
Width (mm): 406
Position: Center
Hole Quantity: 20
Thickness (in): 1.122
Hole Size: 1-in Plow Bolt (28 mm square)
Material: Alloy Mixed: Metal,Boron Steel
Hole Spacing (mm): 152.4
Vis flere
Kompatible modeller for delenummer 140-6780
WHEEL TRACTOR
627H 623G 623H
WHEEL TRACTOR-SCRAPER
627K 623K LRC 623K 627K LRC 621K
WHEEL SCRAPER
623G
Vis flere
NøkkelNøkkel
Fabrikktilpasning
Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
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
Vil den passe eller vil du reparere? Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
DelerDrivverkDrivverkAksler og komponenterAksler og komponenterAkselkomponenterAkslerAndre drivverkskomponenterAndre drivverkskomponenterAdaptere og koblingerAndre drivverkskomponenterDrivgrupperDrivverksaksler og akselenheterDrivverksfriksjonsskiverDrivverksutskillerplaterKonstruksjonsdeler til drivverkPumpeventiler til drivverkBremser og komponenterBremser og komponenterAndre bremsekomponenterBremsebeholdertankerBremsebeleggBremsenavBremserBremseskoBremsesylindreBremsetromlerHydraulikkbremseventilerKamakslerParkeringsbremseskiverDekk og felgerDekk og felgerDekk og dekkomponenterFelgerFelgkomponenterMonteringsplaterSkvettlapperDifferensialerDifferensialerAndre differensialkomponenterDifferensialfriksjonsskiverDifferensialgirDifferensialgrupperDifferensialholdereDifferensialholdereDifferensialhusDifferensialhus og husenheterDifferensiallagersettDifferensiallagreDifferensialplaterDrivaksler og leddDrivaksler og leddAndre drivaksel- og leddkomponenterDrivakselplaterDrivakslerLeddDrivkjeder og -kjedehjulDrivkjeder og -kjedehjulDrivhjulDrivkjederDrivverksfiltre og -væskerDrivverksfiltre og -væskerDrivverksfiltreDrivverksvæskerFelgerGirkasser og komponenterGirkasser og komponenterAndre girkassekomponenterFriksjonsskiver til girkasseGirkasseanordningerGirkasselagersettGirkasselagreGirkassepakningssettGirkasseplaterGirkasser og -enheterGirkasserotorTransmisjonsgirKoblinger og komponenterKoblinger og komponenterKoblingerKoblingsbremsenavKoblingshusKoblingsplaterMomentomformere og komponenterMomentomformere og komponenterMomentomformereMomentomformerkomponenterMomentomformerlagreReparasjons- og servicesett til drivverkReparasjons- og servicesett til drivverkDrivverk og styresettDrivverkslagersettDrivverkspakningssettSluttdrevSluttdrevAndre sluttdrevkomponenterDemperplater til sluttdrevDuo Cone-tetninger til sluttdrevFriksjonsskiverSluttdrevSluttdrevSluttdrevlagreSluttdrevplaterSluttdrevslagersettStyringStyringAndre styrekomponenterStyreplaterStyringsfriksjonsskiverTannhjulTannhjulAndre tannhjulPlanetgirPumpetannhjulSolhjulStartkranserÅk og åkenheterÅk og åkenheterÅkÅkElektrisitet og elektronikkElektrisitet og elektronikkAlarmer og hornAlarmer og hornAlarmerHornAndre elektriske og elektroniske komponenterBatterierBatterierAndre batterierBatterikomponenterGenerell brukKraftiguavbrutt strømforsyning.EffektEffektAndre energiomformerkomponenterBatterierDynamoEffektomformereGeneratorerKraftkontrollerMinnekort og HD-erMotorerProgramvareStartereTransformatorerElektriske bokserFørerhyttedisplay og målereFørerhyttedisplay og målereFørerhyttedisplayFørerhytteinstrumenterFørerhyttemålereGrunnleggende komponenterGrunnleggende komponenterDioderDynamoEffektbrytere og sikringerElektromagneterGeneratorerKjøleribberKondensatorerLikerettereMotorerMotstanderOmformereRegulatorerReléSamleskinnerSpolerStartereKameraovervåkingssystemerLedningsnett og kablerLedningsnett og kablerAndre kontakter og klemmerAndre ledningsnett og kablerBulkmaterialerKablerKanalerKlemmerKontakterLedningerLedningerLys og lystilbehørLys og lystilbehørLysLystilbehørRadioer og radiotilbehørRadioer og radiotilbehørRadioerRadiotilbehørRekkeklemmerReparasjons- og servicesett til elektrisitet og elektronikkSensorer og brytereSensorer og brytereAndre sensorer og brytereAvanserte sensorerHastighets- og innstillingssensorerLidarPosisjonssensorerRadarSensor- og bryterkomponenterTelematikkTemperaturbrytereTemperatursensorerTrykkbrytereTrykksensorerUtslippssensorerVæskenivåsensorerStrømoperatørregulatorStrømoperatørregulatorAndre førerhyttekontrollerFørerhyttebrytereFørerhytteknapper og -hjulHVACKameraerRotasjons- og skruhjulsmodulerSpakerSpaker for girkasseheisStyrespakerStyrespakkomponenterTastaturerViskerbrytereTelematikkTilstandsovervåkingUnderholdningssystem til førerhytteUnderholdningssystem til førerhytteAntenneHøyttaler og grillRadioerRadiotilbehørStikkontaktUSB-portVarmeapparaterFesteutstyr, tetninger og forbruksdelerFesteutstyr, tetninger og forbruksdelerHåndtak, låser og håndspakerHåndtak, låser og håndspakerDørhåndtak til førerhytteGripehåndtak til førerhytteHåndspaker til førerhytteStropper til førerhytteInformasjon, meldinger og markeringerInformasjon, meldinger og markeringerAndre identifikasjonskomponenterFilmerKoderPlaterKanaler og rørKanaler og rørStandardkanalerStrukturelle rørU-kanalerKoblingsbolter og hylselagreKoblingsbolter og hylselagreAndre bolter og boltenheterAndre koblingsbolter og hylselagreBolter med flere utvendige diametereFlaggboltenheter og -komponenterHodebolterHolderingbolterHolderstangbolter og KomponenterHylselagreKoblingsbolterKoniske bolterVanlige bolterLagre og fôringerLagre og fôringerAndre lagre og fôringerFotlommerHetterHoldereHylserRinghalvdelerSfæriske skiverTapperValseelementerMaskinvareMaskinvareAnnet festeutstyrBlokkeringsbeslagFesterFjærerGjennomføringerHengslerHolde-/sprengringerKlemmerKulerLeddbraketter og -komponenterLøftekomponenterNøklerSkiver og avstandsstykkerStangender og styrestengerStåltau, kabler og kjederStøtfangereTapperMaskinvaresettO-ringsettReimer og skiverReimer og skiverReimerReimskiverSkum, isolasjon og fôringerSkum, isolasjon og fôringerFrakoblingsgrupper og -enheterFørerhytteisolasjonKvadrat, rektangelRundRørformede eksoshylserTrekanterUregelmessigVarmeskjoldSlanger og rørStenger, plater og vinkelbraketterStenger, plater og vinkelbraketterAndre stenger, plater og vinkelbraketterFirkantede, sekskantede og runde stengerFlate plater med vanlig formUregelmessige platerVinkelbraketterTetninger, pakninger og O-ringerTetninger, pakninger og O-ringerAndre tetningerBulktetningerD-ringerFirkantringerMetallringerO-ringerPIP-tetningPakningerRektangulære tetninger og ringerRoterendeSettStempler med løs leppeStøtteringerTetninger for drivstoffsystemerTetningslisterTetningsskiverVindus- og paneltetningerFiltre og væskerFiltre og væskerFiltreFiltreAndre filtre og filterkomponenterDrivstoffiltre og drivstoff/vann-separatorerEtterbehandling/DEFHydraulikk-/girkassefiltreKjølevæsketilsetningLufterørLuftfiltreLuftfiltreMotoroljefiltre og -komponenterSkjermerSmøresystemfiltrevæskervæskerEtterbehandlings-/dieseleksosvæske (DEF)KjølevæskerOljersmørefettFørerhytterFørerhytterAlarmer og hornAlarmer og hornAlarmerHornAndre førerhyttekomponenterElektriske maskinførerkontroller til førerhytteElektriske maskinførerkontroller til førerhytteAndre førerhyttekontrollerFørerhyttebrytereFørerhytteknapper og -hjulHVACKameraerRotasjons- og skruhjulsmodulerSpakerStyrespakerStyrespakkomponenterTastaturerViskerbrytereFørerhyttebaldakinerFørerhyttedisplay og målereFørerhyttedisplay og målereFørerhyttedisplayFørerhytteinstrumenterMålereFørerhyttedørerFørerhyttedørerDørhåndtak til førerhytteFørerhyttedørerGripehåndtak til førerhytteHåndspaker til førerhytteStropper til førerhytteFørerhytterFørerhyttesikkerhetFørerhyttesiktFørerhyttesiktAndre siktkomponenterAndre vindus- og glasskomponenterFrontruteviskere, -spylere og -komponenterKameraovervåkingssystemerRullegardinerSolskjermerSpeilSpylervæsketankerVinduer og glassFørerhyttevinduer og paneltetningslister og tetningerFørerhyttevinduer og paneltetningslister og tetningerTetningslisterVindus- og paneltetningerHVAC-system til førerhytteHVAC-system til førerhytteAkkumulatorer, mottakere og tørkere til førerhytteAndre HVAC-komponenter til førerhytteFørerhyttefordampereFørerhyttekanalerFørerhyttetermostaterFørerhyttevifterKimaanleggkompressorer til førerhytteKlimaanleggenheter til førerhytteKupefiltreSpjeldInnvendig førerhytteInnvendig førerhytteFørerhyttedashbord og -kledningerFørerhytteisolasjonFørerhyttenødutgangskomponenterFørerhytteoppbevaringGulvmatter til førerhytteSeter og komponenter til førerhytteMekaniske maskinførerkontroller til førerhytteMekaniske maskinførerkontroller til førerhytteAndre maskinførerkontrollkomponenterMekaniske styrespakerPedalerRattTelematikkUnderholdningssystem til førerhytteUnderholdningssystem til førerhytteAntenneHøyttalere og grillerRadioerRadiotilbehørStikkontakterUSB-porterHydraulikkHydraulikkAndre hydraulikkomponenterHydraulikkpumper, motorer og komponenterHydraulikkpumper, motorer og komponenterAndre hydraulikkpumpe- og motorkomponenterAndre hydraulikkpumper og motorerHydraulikkmotorerHydraulikkpumperHydraulikksylindre og komponenterHydraulikksylindre og komponenterAndre sylinderkomponenterHydraulikksylindereHydraulikksylinderslanger og -tønnerHydraulikksylinderstang og stangenheterTetningssett for hydraulikksylinderTetningssett for hydraulikksylinderHydraulikktanker, beholdere og andre tankkomponenterHydraulikktanker, beholdere og andre tankkomponenterHydraulikktanker og -beholdereHydraulikktankkomponenterHydraulikkventilgrupper og -komponenterHydraulikkventilgrupper og -komponenterAndre hydraulikkventilerHydraulikkbremseventilerHydraulikkventilkomponenterHydrauliske hovedreguleringsventilerHydrauliske kassettventilerHydrauliske prosessventilerHydrauliske styrespakventilerManuelt betjente ventilerHydrauliske akkumulatorer og komponenterHydrauliske hammerkomponenterHydrauliske reparasjons- og servicesettHydrauliske reparasjons- og servicesettGenerelle reparasjons- og servicesett til hydraulikkTetningssett for hydraulikksylinderTetningssett for hydraulikksylinderKomponenter til strukturer og andre systemerKomponenter til strukturer og andre systemerAndre deksler og støtterAndre deksler og støtterIkke-metalliske deksler og støtterMetalldekslerSpesialrørstøtterSpesialstøtterBrannslukkingssystemer og -komponenterBrannslukkingssystemer og -komponenterAktuatorerBrannslukkingsapparaterDyserKontrollere og modulerHeise- og ejektorsystemer til skraperLette ramme- og husfabrikaterLette ramme- og husfabrikaterAndre lette fabrikaterBelteskjermerGangbroer og plattformerHjulskjermerKapslinger og dørerRekkverkRister, griller og skjermerSpaker og koblingerStigerStigerTrinnTrådplaterSkjermstrukturerSmøresystemerSmøresystemerFettniplerSmørepumperSmøreventiler og innsprøytningsdyserSpesialstrukturerTanker og komponenterTanker og komponenterAndre tankkomponenterDEF-tankerDrivstofftankerLufttankerMålereRengjøringstankerSpylervæsketankerTrykkhetterTunge ramme- og husfabrikaterTunge ramme- og husfabrikaterAndre tunge fabrikaterBelterammerBærestruktur for nyttelastDumperkarosserier og -fôringerEkstern veltebøyleGripe-, løfte- og skyvestrukturerKompaktorhjulMaskinrammeMotvekt og ballasterMotorMotorDrivstoffsystemDrivstoffsystemAktuatorerAndre drivstoffsystemkomponenterDrivstoffpumperDrivstoffrørDrivstoffrør/høytrykksledningerDrivstofftankerDrivstofftrykkInnsprøytningerInnsprøytningerKatalysatorer og regulatorerTetninger for drivstoffsystemerVentiler til drivstoffsystemEksosanleggEksosanleggAndre eksosanleggskomponenterEksosbelgerEksosluftledningerEksosmanifolder og manifoldkomponenterEksospotterEksosrørEksosrørEksosventilerEtterbehandlingssystemer og -komponenterInntakskomponenterWastegateFEAD- og hussystemerFEAD- og hussystemerFEAD- og viftedrivverksbraketterFremre og bakre husPumpe- og hjelpeadaptereVeivakseladaptereVifteadaptereViftedrivverkKjølesystemKjølesystemAndre kjølesystemkomponenterEtterkjølere og komponenterKjølefabrikaterKjølemodulerOljekjølereRadiator og komponenterTanker og komponenterTermostaterVannpumper og komponenterVarmevekslereVifter og komponenterLuft- og hydraulikkstartsystemerLuft- og hydraulikkstartsystemerEterventilerLyddempereMotorsperrerSmøreapparaterStartereVentilerY-filtreMotorer og blokkerMotorer og blokkerAndre motoranordningerBare blokkerKortblokkerLangblokkerMotorerSylinderblokkerSylinderblokkomponenterMotorfiltre og -væskerMotorfiltre og -væskerMotorfiltreMotorvæskerReparasjons- og servicesett til motorerMotorgirkasseMotorkomponenterMotorkomponenterKamakselsettKamakslerLuftkompressorer og komponenterMotordekslerMotorfester og -støtterMotorlagreRoterende komponenter til motorerStempler og andre stempelkomponenterTopplokk og komponenterMotoroverhalingssettMotoroverhalingssettVeigåendeReimer, skiver og vibrasjonsdempereReimer, skiver og vibrasjonsdempereAndre reimer, skiver og vibrasjonsdempereMotorreimerMotorvibrasjonsdempereReimskiverSmøresystemSmøresystemAndre smørekomponenterBunnpannerKassering og OCV-ledningerLufterørLukket veivhusventilasjon (CCV)OljepumpekomponenterOljepumperOljepåfyllingOljerørRegulatorerVentilanordning til oljefornyelsessystemTenning / elektrisk systemTenning / elektrisk systemDynamoOljetåkedetektorerStartereTenningerTennpluggerTurbosystemTurbosystemAndre turbokomponenterDiffusere og dyserHus og dekslerTurboladere og turboladergrupperTurbopatronerVentildrivverkVentildrivverkAktuatorerAndre ventilkomponenterAndre ventilmekanismekomponenterBryggaKamakselsettKamakslerLøfterakselMotorbremserRoterende spolerStøtstengerVentilerVippearmerOppgraderings- og reparasjonssettOppgraderings- og reparasjonssettOppgraderingssettOppgraderingssettAndre oppgraderingssettKomfortSikkerhetSikkerhet og siktTelematikkUtslipp og bestemmelserVedlikeholdsforbedringVernYtelse og produktivitetReparasjons- og servicesettReparasjons- og servicesettAndre reparasjons- og servicesettDrivverk og styringElektronikkHydraulikkKoblingsboltsettMotorerSlitestålUndervognVedlikeholdRedskaperRedskaperAdaptereBakgraverskufferBallespydBladGaflerGravelastereGrøftegravereHK-festerHammereHammereHammerbraketterHammereHammerlinjerHammerverktøyHøvelmaskinerHøyballgripereJordfresereKloarmKompaktorerKosterKrattknusereMaterialhåndteringsarmerOpprivereRakerRyddesagerSagerSkuffer - kompakt hjullasterSkuffer - kompaktlasterSkuffer – hydraulisk minigraver (0 – 10 t)Skuffer – liten hjullasterSkuffer – mellomstor hjullasterSmarte planeringsbladSnow WingsSnøfresereSnøplogerSlanger og rørSlanger og rørAdaptere, koblinger og niplerAdaptere, koblinger og niplerAdaptere og komponenterKoblingerNiplerSpesialadaptereHetter og pluggerHetter og pluggerAndre hetter og pluggerHetterPluggerStoppereHybridslange og rørenheterSlanger, slangeenheter og slangekomponenterSlanger, slangeenheter og slangekomponenterBulkslangerDrivstoffslangerHøytrykksslangerKjølevæskeslangerMellom- til høytrykksslangerMellomtrykkslangerMotor- og bremseslangerPilot- og termoplastslangerSlangebeskyttelserSlangeenheterSlanger med fast lengdeSugeslanger og returslangerVarme- og klimaanleggsslangerSlanger, slangeenheter og slangekomponenterSlanger, slangeenheter og slangekomponenterRørRørenheterRørkomponenterSlangerSlitestålSlitestålAndre slitedeler (G.E.T.)Andre slitedeler (G.E.T.)KrattknusertennerStåltauBeskyttelse for kantskjær og sidestangBeskyttelse for kantskjær og sidestangKantskjærSidestangbeskytter, skjæreblokkerSidestangbeskyttereVingeskjermerBladskjærekant og endestykkerBladskjærekant og endestykkerBladendestykkerSkjærekanter til boksbladGraderingsbitsystemerGraderingsbitsystemerGraderingsbitadapterbrettGraderingsbitsVinkelplater til graderingsbitSkjærekanter og endestykker til høvelSkjærekanter og endestykker til høvelGraderingsendestykkerOverliggende endestykke til høvelSkjærekanter til høvelSkuffebasekanter og -tetningerSkuffebasekanter og -tetningerAnleggskanterBasekanterStøpte tetningerSkuffehjørner og hjørnebeskyttereSkuffehjørner og hjørnebeskyttereSkuffehjørnebeskyttereSkuffehjørnerSkuffeskjærekanter og kantbeskyttelseSkuffeskjærekanter og kantbeskyttelseHalvpil endestykkerHalvpil segmenterHalvpil skjærekanterModulære dekslerSkjermerSkjærekanter på skuffeSkuffeendestykkerSkuffeskjærekantsegmenterSkuffeutjevningskanterToppdekslerSkuffetenner og adaptersystemerSkuffetenner og adaptersystemerAdapterdekslerAdaptereBokstennerTannbjelkerTannkoblingerTetning og adapter for reparasjonsneserskuffetennerSlitasjebeskyttelseSlitasjebeskyttelseBoltsparerEndebeskyttelser for bunnkantHældekslerMekanisk vedlagt sliteplate (MAWPS)RullestengerSlitasjeblokkerSlitasjeknapperSlitasjeknasterSliteskinnerSlitestengerSlitedeler (G.E.T.) til asfalteringSlitedeler (G.E.T.) til asfalteringAsfalteringsglatteplaterSkjærespisser for asfalteringSlitedeler (G.E.T.) til kompaktorhjulSlitedeler (G.E.T.) til kompaktorhjulKompaktorhjultannbaserKompaktorhjultannenheterKompaktorhjultennerSlitedeler (G.E.T.) til skraperSlitedeler (G.E.T.) til skraperHeise- og ejektordeler til skraperSkjærekanter for skraperSkraper Router BitsSlitedeler (G.E.T.) til steinborSlitedeler (G.E.T.) til steinborDown-The-Hole hammeradaptereDown-The-Hole hammerbitsDown-The-Hole hammerenheterTricone-borbitsTricone-bordyserSlitedeler til oppriverSlitedeler til oppriverOppriverskaftOppriverskaftOpprivertennerOpprivertennerReparasjonsneser til oppriverskaftSkaftbeskyttere til oppriverSlitedeler, maskinvare og retensjonSlitedeler, maskinvare og retensjonBeholdere for slitedelerBolter for slitedelerBolter til slitedeler (G.E.T.)CapSure-hylserCapSure-låserHetter og plugger til slitedelerKnastefester for slitedelerSkiver til slitedelerSlitedelsmuttereSteindeflektorerSliteplaterSliteplaterBakre sliteplater til skuffeHælplaterMeieplaterSliteplater for fôringSliteplater for sidestangSliteplater til bunnkantSåleplaterTilbaketrekkingsstengerVerktøy og målere til service av slitedelerVerktøy og målere til service av slitedelerMålere til slitedelerServiceverktøy til slitedelerUndervognUndervognBeltejusteringBeltejusteringBeltestrammer- og justeringskomponenterRetur og delerUtjevningsdelerBeltekomponenterBeltekomponenterBeltebolterBelteleddBelteplaterBelterBelterBeltesegmentsBeltetetningerDiverse beltekomponenterInnsatserKassettLagerhylserLeddBoggierBoggierBoggierBolt og kassetterDiverse deler til undervognDiverse deler til undervognAkslerAvstandsstykkerFôringer og lagreTapperFesteutstyr til undervognFesteutstyr til undervognBolterMutreSkiverGummibelterKomponenter til undervogn med gummibelteKomponenter til undervogn med gummibelteDiverse komponenterMellomdrevRullerTannhjulTerrenglasterKonstruksjonerKonstruksjonerPlater og braketterRammerTetningerTetningerDuo-kjeglerO-ringerRingerStøtteringer og rektangulære tetningerToriske ringerUnderstellssettUnderstellssettBelteplatesettBelterullsettBærerullsettDrivhjulsettLeddsettLøpehjulsettSkjermsettUndervognskonstruksjonerValsekomponenterValsekomponenterAkslerBelterullerBelterullfelgerBærerullerBærerullfelgerDiverse valsekomponenterFabrikerte løpehjulkomponenterFelgerFestehetter, blokker og lagerfesterFremre løpehjulKjedehjul og segmenterKragerLøpehjulLøpehjulNedre bærehjulSkyvereStøpte og smidde løpehjulVernVerkstedsutstyrVerkstedsutstyrAndre verkstedsforsyningerAndre verkstedsforsyningerAndre verkstedprodukterHengelåserVaktmesterprodukterVerkstedsstigerHåndklær og viskereLakkMetallarbeidMetallarbeidMetallreparasjonMetallskjæringPakningsmateriell og -utstyrPumperSlipemidlerSlipemidlerAndre slipeprodukterSkiverSlipebørsterSlipehjulTapeVedlikeholdssett for batteriVerkstedsbelysning og elektriske produkterVerkstedsbelysning og elektriske produkterAndre elektriske produkterArbeidslys og skjøteledningerLommelykter og batterierVerkstedsgulvmatterVerkstedssikkerhetsforsyningerVerkstedssikkerhetsforsyningerAbsorpsjonsvæsker og spillsettForurensningskontrollPersonlig verneutstyrVerktøyVerktøyFettpistolerHammere og sleggerHåndverktøyMaskinspettMeisler og kjørnereMomentverktøyNøklerPneumatiske verktøySkraller og piperSkrutrekkereTengerVatere, måleverktøy og målereVerktøykasserVerktøysettVæskeprøvingsutstyrKjøpsalternativerSelvbetjeningsalternativerCat Reman-produkterSett for planlagt vedlikeholdCat® Merchandise
DelerDrivverkDrivverkAksler og komponenterAksler og komponenterAkselkomponenterAkslerAndre drivverkskomponenterAndre drivverkskomponenterAdaptere og koblingerAndre drivverkskomponenterDrivgrupperDrivverksaksler og akselenheterDrivverksfriksjonsskiverDrivverksutskillerplaterKonstruksjonsdeler til drivverkPumpeventiler til drivverkBremser og komponenterBremser og komponenterAndre bremsekomponenterBremsebeholdertankerBremsebeleggBremsenavBremserBremseskoBremsesylindreBremsetromlerHydraulikkbremseventilerKamakslerParkeringsbremseskiverDekk og felgerDekk og felgerDekk og dekkomponenterFelgerFelgkomponenterMonteringsplaterSkvettlapperDifferensialerDifferensialerAndre differensialkomponenterDifferensialfriksjonsskiverDifferensialgirDifferensialgrupperDifferensialholdereDifferensialholdereDifferensialhusDifferensialhus og husenheterDifferensiallagersettDifferensiallagreDifferensialplaterDrivaksler og leddDrivaksler og leddAndre drivaksel- og leddkomponenterDrivakselplaterDrivakslerLeddDrivkjeder og -kjedehjulDrivkjeder og -kjedehjulDrivhjulDrivkjederDrivverksfiltre og -væskerDrivverksfiltre og -væskerDrivverksfiltreDrivverksvæskerFelgerGirkasser og komponenterGirkasser og komponenterAndre girkassekomponenterFriksjonsskiver til girkasseGirkasseanordningerGirkasselagersettGirkasselagreGirkassepakningssettGirkasseplaterGirkasser og -enheterGirkasserotorTransmisjonsgirKoblinger og komponenterKoblinger og komponenterKoblingerKoblingsbremsenavKoblingshusKoblingsplaterMomentomformere og komponenterMomentomformere og komponenterMomentomformereMomentomformerkomponenterMomentomformerlagreReparasjons- og servicesett til drivverkReparasjons- og servicesett til drivverkDrivverk og styresettDrivverkslagersettDrivverkspakningssettSluttdrevSluttdrevAndre sluttdrevkomponenterDemperplater til sluttdrevDuo Cone-tetninger til sluttdrevFriksjonsskiverSluttdrevSluttdrevSluttdrevlagreSluttdrevplaterSluttdrevslagersettStyringStyringAndre styrekomponenterStyreplaterStyringsfriksjonsskiverTannhjulTannhjulAndre tannhjulPlanetgirPumpetannhjulSolhjulStartkranserÅk og åkenheterÅk og åkenheterÅkÅkElektrisitet og elektronikkElektrisitet og elektronikkAlarmer og hornAlarmer og hornAlarmerHornAndre elektriske og elektroniske komponenterBatterierBatterierAndre batterierBatterikomponenterGenerell brukKraftiguavbrutt strømforsyning.EffektEffektAndre energiomformerkomponenterBatterierDynamoEffektomformereGeneratorerKraftkontrollerMinnekort og HD-erMotorerProgramvareStartereTransformatorerElektriske bokserFørerhyttedisplay og målereFørerhyttedisplay og målereFørerhyttedisplayFørerhytteinstrumenterFørerhyttemålereGrunnleggende komponenterGrunnleggende komponenterDioderDynamoEffektbrytere og sikringerElektromagneterGeneratorerKjøleribberKondensatorerLikerettereMotorerMotstanderOmformereRegulatorerReléSamleskinnerSpolerStartereKameraovervåkingssystemerLedningsnett og kablerLedningsnett og kablerAndre kontakter og klemmerAndre ledningsnett og kablerBulkmaterialerKablerKanalerKlemmerKontakterLedningerLedningerLys og lystilbehørLys og lystilbehørLysLystilbehørRadioer og radiotilbehørRadioer og radiotilbehørRadioerRadiotilbehørRekkeklemmerReparasjons- og servicesett til elektrisitet og elektronikkSensorer og brytereSensorer og brytereAndre sensorer og brytereAvanserte sensorerHastighets- og innstillingssensorerLidarPosisjonssensorerRadarSensor- og bryterkomponenterTelematikkTemperaturbrytereTemperatursensorerTrykkbrytereTrykksensorerUtslippssensorerVæskenivåsensorerStrømoperatørregulatorStrømoperatørregulatorAndre førerhyttekontrollerFørerhyttebrytereFørerhytteknapper og -hjulHVACKameraerRotasjons- og skruhjulsmodulerSpakerSpaker for girkasseheisStyrespakerStyrespakkomponenterTastaturerViskerbrytereTelematikkTilstandsovervåkingUnderholdningssystem til førerhytteUnderholdningssystem til førerhytteAntenneHøyttaler og grillRadioerRadiotilbehørStikkontaktUSB-portVarmeapparaterFesteutstyr, tetninger og forbruksdelerFesteutstyr, tetninger og forbruksdelerHåndtak, låser og håndspakerHåndtak, låser og håndspakerDørhåndtak til førerhytteGripehåndtak til førerhytteHåndspaker til førerhytteStropper til førerhytteInformasjon, meldinger og markeringerInformasjon, meldinger og markeringerAndre identifikasjonskomponenterFilmerKoderPlaterKanaler og rørKanaler og rørStandardkanalerStrukturelle rørU-kanalerKoblingsbolter og hylselagreKoblingsbolter og hylselagreAndre bolter og boltenheterAndre koblingsbolter og hylselagreBolter med flere utvendige diametereFlaggboltenheter og -komponenterHodebolterHolderingbolterHolderstangbolter og KomponenterHylselagreKoblingsbolterKoniske bolterVanlige bolterLagre og fôringerLagre og fôringerAndre lagre og fôringerFotlommerHetterHoldereHylserRinghalvdelerSfæriske skiverTapperValseelementerMaskinvareMaskinvareAnnet festeutstyrBlokkeringsbeslagFesterFjærerGjennomføringerHengslerHolde-/sprengringerKlemmerKulerLeddbraketter og -komponenterLøftekomponenterNøklerSkiver og avstandsstykkerStangender og styrestengerStåltau, kabler og kjederStøtfangereTapperMaskinvaresettO-ringsettReimer og skiverReimer og skiverReimerReimskiverSkum, isolasjon og fôringerSkum, isolasjon og fôringerFrakoblingsgrupper og -enheterFørerhytteisolasjonKvadrat, rektangelRundRørformede eksoshylserTrekanterUregelmessigVarmeskjoldSlanger og rørStenger, plater og vinkelbraketterStenger, plater og vinkelbraketterAndre stenger, plater og vinkelbraketterFirkantede, sekskantede og runde stengerFlate plater med vanlig formUregelmessige platerVinkelbraketterTetninger, pakninger og O-ringerTetninger, pakninger og O-ringerAndre tetningerBulktetningerD-ringerFirkantringerMetallringerO-ringerPIP-tetningPakningerRektangulære tetninger og ringerRoterendeSettStempler med løs leppeStøtteringerTetninger for drivstoffsystemerTetningslisterTetningsskiverVindus- og paneltetningerFiltre og væskerFiltre og væskerFiltreFiltreAndre filtre og filterkomponenterDrivstoffiltre og drivstoff/vann-separatorerEtterbehandling/DEFHydraulikk-/girkassefiltreKjølevæsketilsetningLufterørLuftfiltreLuftfiltreMotoroljefiltre og -komponenterSkjermerSmøresystemfiltrevæskervæskerEtterbehandlings-/dieseleksosvæske (DEF)KjølevæskerOljersmørefettFørerhytterFørerhytterAlarmer og hornAlarmer og hornAlarmerHornAndre førerhyttekomponenterElektriske maskinførerkontroller til førerhytteElektriske maskinførerkontroller til førerhytteAndre førerhyttekontrollerFørerhyttebrytereFørerhytteknapper og -hjulHVACKameraerRotasjons- og skruhjulsmodulerSpakerStyrespakerStyrespakkomponenterTastaturerViskerbrytereFørerhyttebaldakinerFørerhyttedisplay og målereFørerhyttedisplay og målereFørerhyttedisplayFørerhytteinstrumenterMålereFørerhyttedørerFørerhyttedørerDørhåndtak til førerhytteFørerhyttedørerGripehåndtak til førerhytteHåndspaker til førerhytteStropper til førerhytteFørerhytterFørerhyttesikkerhetFørerhyttesiktFørerhyttesiktAndre siktkomponenterAndre vindus- og glasskomponenterFrontruteviskere, -spylere og -komponenterKameraovervåkingssystemerRullegardinerSolskjermerSpeilSpylervæsketankerVinduer og glassFørerhyttevinduer og paneltetningslister og tetningerFørerhyttevinduer og paneltetningslister og tetningerTetningslisterVindus- og paneltetningerHVAC-system til førerhytteHVAC-system til førerhytteAkkumulatorer, mottakere og tørkere til førerhytteAndre HVAC-komponenter til førerhytteFørerhyttefordampereFørerhyttekanalerFørerhyttetermostaterFørerhyttevifterKimaanleggkompressorer til førerhytteKlimaanleggenheter til førerhytteKupefiltreSpjeldInnvendig førerhytteInnvendig førerhytteFørerhyttedashbord og -kledningerFørerhytteisolasjonFørerhyttenødutgangskomponenterFørerhytteoppbevaringGulvmatter til førerhytteSeter og komponenter til førerhytteMekaniske maskinførerkontroller til førerhytteMekaniske maskinførerkontroller til førerhytteAndre maskinførerkontrollkomponenterMekaniske styrespakerPedalerRattTelematikkUnderholdningssystem til førerhytteUnderholdningssystem til førerhytteAntenneHøyttalere og grillerRadioerRadiotilbehørStikkontakterUSB-porterHydraulikkHydraulikkAndre hydraulikkomponenterHydraulikkpumper, motorer og komponenterHydraulikkpumper, motorer og komponenterAndre hydraulikkpumpe- og motorkomponenterAndre hydraulikkpumper og motorerHydraulikkmotorerHydraulikkpumperHydraulikksylindre og komponenterHydraulikksylindre og komponenterAndre sylinderkomponenterHydraulikksylindereHydraulikksylinderslanger og -tønnerHydraulikksylinderstang og stangenheterTetningssett for hydraulikksylinderTetningssett for hydraulikksylinderHydraulikktanker, beholdere og andre tankkomponenterHydraulikktanker, beholdere og andre tankkomponenterHydraulikktanker og -beholdereHydraulikktankkomponenterHydraulikkventilgrupper og -komponenterHydraulikkventilgrupper og -komponenterAndre hydraulikkventilerHydraulikkbremseventilerHydraulikkventilkomponenterHydrauliske hovedreguleringsventilerHydrauliske kassettventilerHydrauliske prosessventilerHydrauliske styrespakventilerManuelt betjente ventilerHydrauliske akkumulatorer og komponenterHydrauliske hammerkomponenterHydrauliske reparasjons- og servicesettHydrauliske reparasjons- og servicesettGenerelle reparasjons- og servicesett til hydraulikkTetningssett for hydraulikksylinderTetningssett for hydraulikksylinderKomponenter til strukturer og andre systemerKomponenter til strukturer og andre systemerAndre deksler og støtterAndre deksler og støtterIkke-metalliske deksler og støtterMetalldekslerSpesialrørstøtterSpesialstøtterBrannslukkingssystemer og -komponenterBrannslukkingssystemer og -komponenterAktuatorerBrannslukkingsapparaterDyserKontrollere og modulerHeise- og ejektorsystemer til skraperLette ramme- og husfabrikaterLette ramme- og husfabrikaterAndre lette fabrikaterBelteskjermerGangbroer og plattformerHjulskjermerKapslinger og dørerRekkverkRister, griller og skjermerSpaker og koblingerStigerStigerTrinnTrådplaterSkjermstrukturerSmøresystemerSmøresystemerFettniplerSmørepumperSmøreventiler og innsprøytningsdyserSpesialstrukturerTanker og komponenterTanker og komponenterAndre tankkomponenterDEF-tankerDrivstofftankerLufttankerMålereRengjøringstankerSpylervæsketankerTrykkhetterTunge ramme- og husfabrikaterTunge ramme- og husfabrikaterAndre tunge fabrikaterBelterammerBærestruktur for nyttelastDumperkarosserier og -fôringerEkstern veltebøyleGripe-, løfte- og skyvestrukturerKompaktorhjulMaskinrammeMotvekt og ballasterMotorMotorDrivstoffsystemDrivstoffsystemAktuatorerAndre drivstoffsystemkomponenterDrivstoffpumperDrivstoffrørDrivstoffrør/høytrykksledningerDrivstofftankerDrivstofftrykkInnsprøytningerInnsprøytningerKatalysatorer og regulatorerTetninger for drivstoffsystemerVentiler til drivstoffsystemEksosanleggEksosanleggAndre eksosanleggskomponenterEksosbelgerEksosluftledningerEksosmanifolder og manifoldkomponenterEksospotterEksosrørEksosrørEksosventilerEtterbehandlingssystemer og -komponenterInntakskomponenterWastegateFEAD- og hussystemerFEAD- og hussystemerFEAD- og viftedrivverksbraketterFremre og bakre husPumpe- og hjelpeadaptereVeivakseladaptereVifteadaptereViftedrivverkKjølesystemKjølesystemAndre kjølesystemkomponenterEtterkjølere og komponenterKjølefabrikaterKjølemodulerOljekjølereRadiator og komponenterTanker og komponenterTermostaterVannpumper og komponenterVarmevekslereVifter og komponenterLuft- og hydraulikkstartsystemerLuft- og hydraulikkstartsystemerEterventilerLyddempereMotorsperrerSmøreapparaterStartereVentilerY-filtreMotorer og blokkerMotorer og blokkerAndre motoranordningerBare blokkerKortblokkerLangblokkerMotorerSylinderblokkerSylinderblokkomponenterMotorfiltre og -væskerMotorfiltre og -væskerMotorfiltreMotorvæskerReparasjons- og servicesett til motorerMotorgirkasseMotorkomponenterMotorkomponenterKamakselsettKamakslerLuftkompressorer og komponenterMotordekslerMotorfester og -støtterMotorlagreRoterende komponenter til motorerStempler og andre stempelkomponenterTopplokk og komponenterMotoroverhalingssettMotoroverhalingssettVeigåendeReimer, skiver og vibrasjonsdempereReimer, skiver og vibrasjonsdempereAndre reimer, skiver og vibrasjonsdempereMotorreimerMotorvibrasjonsdempereReimskiverSmøresystemSmøresystemAndre smørekomponenterBunnpannerKassering og OCV-ledningerLufterørLukket veivhusventilasjon (CCV)OljepumpekomponenterOljepumperOljepåfyllingOljerørRegulatorerVentilanordning til oljefornyelsessystemTenning / elektrisk systemTenning / elektrisk systemDynamoOljetåkedetektorerStartereTenningerTennpluggerTurbosystemTurbosystemAndre turbokomponenterDiffusere og dyserHus og dekslerTurboladere og turboladergrupperTurbopatronerVentildrivverkVentildrivverkAktuatorerAndre ventilkomponenterAndre ventilmekanismekomponenterBryggaKamakselsettKamakslerLøfterakselMotorbremserRoterende spolerStøtstengerVentilerVippearmerOppgraderings- og reparasjonssettOppgraderings- og reparasjonssettOppgraderingssettOppgraderingssettAndre oppgraderingssettKomfortSikkerhetSikkerhet og siktTelematikkUtslipp og bestemmelserVedlikeholdsforbedringVernYtelse og produktivitetReparasjons- og servicesettReparasjons- og servicesettAndre reparasjons- og servicesettDrivverk og styringElektronikkHydraulikkKoblingsboltsettMotorerSlitestålUndervognVedlikeholdRedskaperRedskaperAdaptereBakgraverskufferBallespydBladGaflerGravelastereGrøftegravereHK-festerHammereHammereHammerbraketterHammereHammerlinjerHammerverktøyHøvelmaskinerHøyballgripereJordfresereKloarmKompaktorerKosterKrattknusereMaterialhåndteringsarmerOpprivereRakerRyddesagerSagerSkuffer - kompakt hjullasterSkuffer - kompaktlasterSkuffer – hydraulisk minigraver (0 – 10 t)Skuffer – liten hjullasterSkuffer – mellomstor hjullasterSmarte planeringsbladSnow WingsSnøfresereSnøplogerSlanger og rørSlanger og rørAdaptere, koblinger og niplerAdaptere, koblinger og niplerAdaptere og komponenterKoblingerNiplerSpesialadaptereHetter og pluggerHetter og pluggerAndre hetter og pluggerHetterPluggerStoppereHybridslange og rørenheterSlanger, slangeenheter og slangekomponenterSlanger, slangeenheter og slangekomponenterBulkslangerDrivstoffslangerHøytrykksslangerKjølevæskeslangerMellom- til høytrykksslangerMellomtrykkslangerMotor- og bremseslangerPilot- og termoplastslangerSlangebeskyttelserSlangeenheterSlanger med fast lengdeSugeslanger og returslangerVarme- og klimaanleggsslangerSlanger, slangeenheter og slangekomponenterSlanger, slangeenheter og slangekomponenterRørRørenheterRørkomponenterSlangerSlitestålSlitestålAndre slitedeler (G.E.T.)Andre slitedeler (G.E.T.)KrattknusertennerStåltauBeskyttelse for kantskjær og sidestangBeskyttelse for kantskjær og sidestangKantskjærSidestangbeskytter, skjæreblokkerSidestangbeskyttereVingeskjermerBladskjærekant og endestykkerBladskjærekant og endestykkerBladendestykkerSkjærekanter til boksbladGraderingsbitsystemerGraderingsbitsystemerGraderingsbitadapterbrettGraderingsbitsVinkelplater til graderingsbitSkjærekanter og endestykker til høvelSkjærekanter og endestykker til høvelGraderingsendestykkerOverliggende endestykke til høvelSkjærekanter til høvelSkuffebasekanter og -tetningerSkuffebasekanter og -tetningerAnleggskanterBasekanterStøpte tetningerSkuffehjørner og hjørnebeskyttereSkuffehjørner og hjørnebeskyttereSkuffehjørnebeskyttereSkuffehjørnerSkuffeskjærekanter og kantbeskyttelseSkuffeskjærekanter og kantbeskyttelseHalvpil endestykkerHalvpil segmenterHalvpil skjærekanterModulære dekslerSkjermerSkjærekanter på skuffeSkuffeendestykkerSkuffeskjærekantsegmenterSkuffeutjevningskanterToppdekslerSkuffetenner og adaptersystemerSkuffetenner og adaptersystemerAdapterdekslerAdaptereBokstennerTannbjelkerTannkoblingerTetning og adapter for reparasjonsneserskuffetennerSlitasjebeskyttelseSlitasjebeskyttelseBoltsparerEndebeskyttelser for bunnkantHældekslerMekanisk vedlagt sliteplate (MAWPS)RullestengerSlitasjeblokkerSlitasjeknapperSlitasjeknasterSliteskinnerSlitestengerSlitedeler (G.E.T.) til asfalteringSlitedeler (G.E.T.) til asfalteringAsfalteringsglatteplaterSkjærespisser for asfalteringSlitedeler (G.E.T.) til kompaktorhjulSlitedeler (G.E.T.) til kompaktorhjulKompaktorhjultannbaserKompaktorhjultannenheterKompaktorhjultennerSlitedeler (G.E.T.) til skraperSlitedeler (G.E.T.) til skraperHeise- og ejektordeler til skraperSkjærekanter for skraperSkraper Router BitsSlitedeler (G.E.T.) til steinborSlitedeler (G.E.T.) til steinborDown-The-Hole hammeradaptereDown-The-Hole hammerbitsDown-The-Hole hammerenheterTricone-borbitsTricone-bordyserSlitedeler til oppriverSlitedeler til oppriverOppriverskaftOppriverskaftOpprivertennerOpprivertennerReparasjonsneser til oppriverskaftSkaftbeskyttere til oppriverSlitedeler, maskinvare og retensjonSlitedeler, maskinvare og retensjonBeholdere for slitedelerBolter for slitedelerBolter til slitedeler (G.E.T.)CapSure-hylserCapSure-låserHetter og plugger til slitedelerKnastefester for slitedelerSkiver til slitedelerSlitedelsmuttereSteindeflektorerSliteplaterSliteplaterBakre sliteplater til skuffeHælplaterMeieplaterSliteplater for fôringSliteplater for sidestangSliteplater til bunnkantSåleplaterTilbaketrekkingsstengerVerktøy og målere til service av slitedelerVerktøy og målere til service av slitedelerMålere til slitedelerServiceverktøy til slitedelerUndervognUndervognBeltejusteringBeltejusteringBeltestrammer- og justeringskomponenterRetur og delerUtjevningsdelerBeltekomponenterBeltekomponenterBeltebolterBelteleddBelteplaterBelterBelterBeltesegmentsBeltetetningerDiverse beltekomponenterInnsatserKassettLagerhylserLeddBoggierBoggierBoggierBolt og kassetterDiverse deler til undervognDiverse deler til undervognAkslerAvstandsstykkerFôringer og lagreTapperFesteutstyr til undervognFesteutstyr til undervognBolterMutreSkiverGummibelterKomponenter til undervogn med gummibelteKomponenter til undervogn med gummibelteDiverse komponenterMellomdrevRullerTannhjulTerrenglasterKonstruksjonerKonstruksjonerPlater og braketterRammerTetningerTetningerDuo-kjeglerO-ringerRingerStøtteringer og rektangulære tetningerToriske ringerUnderstellssettUnderstellssettBelteplatesettBelterullsettBærerullsettDrivhjulsettLeddsettLøpehjulsettSkjermsettUndervognskonstruksjonerValsekomponenterValsekomponenterAkslerBelterullerBelterullfelgerBærerullerBærerullfelgerDiverse valsekomponenterFabrikerte løpehjulkomponenterFelgerFestehetter, blokker og lagerfesterFremre løpehjulKjedehjul og segmenterKragerLøpehjulLøpehjulNedre bærehjulSkyvereStøpte og smidde løpehjulVernVerkstedsutstyrVerkstedsutstyrAndre verkstedsforsyningerAndre verkstedsforsyningerAndre verkstedprodukterHengelåserVaktmesterprodukterVerkstedsstigerHåndklær og viskereLakkMetallarbeidMetallarbeidMetallreparasjonMetallskjæringPakningsmateriell og -utstyrPumperSlipemidlerSlipemidlerAndre slipeprodukterSkiverSlipebørsterSlipehjulTapeVedlikeholdssett for batteriVerkstedsbelysning og elektriske produkterVerkstedsbelysning og elektriske produkterAndre elektriske produkterArbeidslys og skjøteledningerLommelykter og batterierVerkstedsgulvmatterVerkstedssikkerhetsforsyningerVerkstedssikkerhetsforsyningerAbsorpsjonsvæsker og spillsettForurensningskontrollPersonlig verneutstyrVerktøyVerktøyFettpistolerHammere og sleggerHåndverktøyMaskinspettMeisler og kjørnereMomentverktøyNøklerPneumatiske verktøySkraller og piperSkrutrekkereTengerVatere, måleverktøy og målereVerktøykasserVerktøysettVæskeprøvingsutstyrKjøpsalternativerSelvbetjeningsalternativerCat Reman-produkterSett for planlagt vedlikeholdCat® Merchandise