Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
Robust design for moving snow with maximum efficiency and power.
1 til 11 av 11 resultater
1 til 11 av 11 resultater
Cat
Width
95.9 in
Angled Width
78.6 in
Weight
1106.7 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
Cat
Width
84 in
Angled Width
68.8 in
Weight
1051.6 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
Cat
Width
120 in
Angled Width
98.3 in
Weight
3062.2 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
Cat
Width
144 in
Angled Width
118 in
Weight
3362 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
Cat
Width
168 in
Angled Width
137.6 in
Weight
3604.6 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
Cat
Width
71.9 in
Angled Width
59 in
Weight
992.1 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
Cat
Width
108 in
Angled Width
88.5 in
Weight
1161.8 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
Cat
Width
119.9 in
Angled Width
98.3 in
Weight
1217 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Cat
Width
108 in
Angled Width
88.5 in
Weight
1885 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
Cat
Width
120 in
Angled Width
98.3 in
Weight
1988.6 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
Cat
Width
144 in
Angled Width
118 in
Weight
2180.4 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2