Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.
Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
1 til 15 av 15 resultater
1 til 15 av 15 resultater
Cat
Overall Width
102.6 in
Blade Width
96 in
Width - Fully Angled
105.8 in
Optimal Hydraulic Flow
50-86 lpm (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow w/14 pin
Overall Length
88.4 in
Overall Height with Masts
104.4 in
Overall Height
41.2 in
Weight
2292.8 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Maximum Cutting Edge Clearance
6 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Working Width (Wings Closed)
102.6 in
Working Width (Wings Open)
99.3 in
Wing Rotation
205 degrees
Cat
Overall Width
99.4 in
Working Width
95.9 in
Optimal Hydraulic Flow
30-85 L/min (8-22 gpm)
Requires Full Work Tool Control with Both Joysticks
Yes
Optimal Hydraulic Pressure
140-170 bar (2031-2466 psi)
Overall Length
81.2 in
Overall Height
106.1 in
Weight
2149.5 lb
Tilt Angle Range
15° Left/Right
Raise
5 in
Lower
4 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
87.4 in
Working Width
83.9 in
Optimal Hydraulic Flow
30-85 L/min (8-22 gpm)
Requires Full Work Tool Control with Both Joysticks
Yes
Optimal Hydraulic Pressure
140-170 bar (2031-2466 psi)
Overall Length
81.2 in
Overall Height
106.1 in
Weight
1999.6 lb
Tilt Angle Range
15° Left/Right
Raise
5 in
Lower
4 in
Interface Type
Skid Steer Coupler
Cat
Blade Width
92 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
25.1 in
Length
40.5 in
Weight
1085 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
72 in
Width - Fully Angled
66.3 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
24.2 in
Cutting Edge Width
74.5 in
Length
29.6 in
Weight
690 lb
Cutting Edge Thickness
0.6 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Required Hydraulics
Standard Flow
Interface Type
Skid Steer Coupler
Cat
Blade Width
84 in
Width - Fully Angled
76.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
24.2 in
Cutting Edge Width
86.5 in
Length
29.6 in
Weight
729.7 lb
Cutting Edge Thickness
0.6 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Required Hydraulics
Standard Flow
Interface Type
Skid Steer Coupler
Cat
Blade Width
92 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
30.9 in
Length
40.5 in
Weight
1164 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
79 in
Width - Fully Angled
68.9 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
25.1 in
Length
40.5 in
Weight
1014 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Overall Width
78.4 in
Blade Width
78 in
Width - Fully Angled
68.8 in
Optimal Hydraulic Flow
50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow
Overall Length
88.4 in
Overall Height with Masts
104.4 in
Overall Height
41.2 in
Weight
1970.9 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
84.6 in
Blade Width
78 in
Width - Fully Angled
90.2 in
Optimal Hydraulic Flow
50-86 lpm (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow w/14 pin
Overall Length
88.4 in
Overall Height with Masts
104.4 in
Overall Height
41.2 in
Weight
2204.6 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
15 degrees
Blade Height
17 in
Maximum Cutting Edge Clearance
6 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Working Width (Wings Closed)
84.6 in
Working Width (Wings Open)
81.3 in
Wing Rotation
205 degrees
Cat
Overall Width
96.4 in
Blade Width
96 in
Width - Fully Angled
84.4 in
Optimal Hydraulic Flow
50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow
Overall Length
88.4 in
Overall Height with Masts
104.4 mm
Overall Height
41.2 in
Weight
2059.1 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Cat
Blade Width
104.2 in
Width - Fully Angled
90.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
+/- 10 degrees
Blade Height
28.2 in
Overall Height
34.6 in
Length
40.6 in
Weight
1205.9 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
79 in
Width - Fully Angled
68.9 in
Maximum Blade Angle - Right/Left of Center
30
Tilt Angle Range
+/-10 degrees
Blade Height
28.1 in
Overall Height
30.6 in
Length
40.5 in
Weight
1104.5 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
92.2 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
+/-10 degrees
Blade Height
28.2 in
Overall Height
30.7 in
Length
40.5 in
Weight
1124.4 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
92.2 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
+/-10 degrees
Blade Height
28.2 in
Overall Height
34.6 in
Length
40.4 in
Weight
1164 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler