+ / - Ga over afbeelding om te zoomen
Overige beelden

    424-0473: TRENCHER, T15B, HF, 6" COMBO

    Onderdeelnummer: 424-0473
    Merk: Cat
    Prijs ophalen...

    Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

    Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

    COMPATIBEL MET DIT UITRUSTINGSSTUK

    EENHEDEN:
    • VS
    • Metrisch
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K
    • Cutting Width: 6
    • Drive Shaft Torque: 2144
    • Machine Hydraulic: HIGH FLOW, HIGH FLOW XPS, XHP
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Motor Displacement: 38.5
    • Optimal Hydraulic Pressure: 207-310 bar (3300-4500 psi)
    • Overall Height: 31
    • Overall Length: 118.5
    • Overall Width: 1901
    • Overall Width: 75
    • Required Hydraulic Flow: 95-152 L/min (25-40 gpm)
    • Required Hydraulics: High Flow
    • Weight: 1212
    Momenteel hebben we geen modelinformatie voor dit onderdeel.