உபகரணங்களைச் சேர்ப்பதன் நன்மைகள்

உபகரணங்களைச் சேர்ப்பதன் நன்மைகள்

தொழிற்சாலையில் பொருந்தக்கூடிய பாகங்களைக் கண்டறிந்து வரைபடங்களைப் பாருங்கள்.

பிளேடுகள்

பிளேடுகள்

பொருந்தக்கூடிய பாகங்களை எளிதாகக் கண்டறிய, உபகரணத்தைச் சேர்க்கவும்

வரிசை எண்

மாடல் பெயர்

பொருந்தக்கூடிய பாகங்களை எளிதாகக் கண்டறிய, உபகரணத்தைச் சேர்க்கவும்

வரிசை எண்

மாடல் பெயர்

1 - 15 / 15 முடிவுகள்

வடிகட்டி, வகைப்படுத்தவும்

1 - 15 / 15 முடிவுகள்

575-2083: GB124 with Wings, Smart

575-2083: GB124 with Wings, Smart

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.



Cat

Overall Width

102.6 in

Blade Width

96 in

Width - Fully Angled

105.8 in

Optimal Hydraulic Flow

50-86 lpm (13-23 gpm)

Optimal Hydraulic Pressure

180-230 bar (2600-3340 psi)

Required Hydraulics

Standard Flow w/14 pin

Overall Length

88.4 in

Overall Height with Masts

104.4 in

Overall Height

41.2 in

Weight

2292.8 lb

Tilt Angle Range

15° Left/Right

Maximum Blade Angle - Right/Left of Center

30 degrees

Blade Height

17 in

Maximum Cutting Edge Clearance

6 in

Ground Clearance

6 in

Maximum Cutting Depth

4 in

Interface Type

Skid Steer Coupler

Working Width (Wings Closed)

102.6 in

Working Width (Wings Open)

99.3 in

Wing Rotation

205 degrees


489-2002: BB124

489-2002: BB124

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.



Cat

Overall Width

99.4 in

Working Width

95.9 in

Optimal Hydraulic Flow

30-85 L/min (8-22 gpm)

Requires Full Work Tool Control with Both Joysticks

Yes

Optimal Hydraulic Pressure

140-170 bar (2031-2466 psi)

Overall Length

81.2 in

Overall Height

106.1 in

Weight

2149.5 lb

Tilt Angle Range

15° Left/Right

Raise

5 in

Lower

4 in

Interface Type

Skid Steer Coupler


489-2001: BB121

489-2001: BB121

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.



Cat

Overall Width

87.4 in

Working Width

83.9 in

Optimal Hydraulic Flow

30-85 L/min (8-22 gpm)

Requires Full Work Tool Control with Both Joysticks

Yes

Optimal Hydraulic Pressure

140-170 bar (2031-2466 psi)

Overall Length

81.2 in

Overall Height

106.1 in

Weight

1999.6 lb

Tilt Angle Range

15° Left/Right

Raise

5 in

Lower

4 in

Interface Type

Skid Steer Coupler


541-0945: 2337 mm (92 in)

541-0945: 2337 mm (92 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

92 in

Width - Fully Angled

80.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

10° Left/Right

Blade Height

24.4 in

Overall Height

25.1 in

Length

40.5 in

Weight

1085 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


177-1989: 1829 mm (72 in)

177-1989: 1829 mm (72 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.



Cat

Blade Width

72 in

Width - Fully Angled

66.3 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Blade Height

24.2 in

Cutting Edge Width

74.5 in

Length

29.6 in

Weight

690 lb

Cutting Edge Thickness

0.6 in

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Required Hydraulics

Standard Flow

Interface Type

Skid Steer Coupler


177-1990: 2134 mm (84 in)

177-1990: 2134 mm (84 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.



Cat

Blade Width

84 in

Width - Fully Angled

76.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Blade Height

24.2 in

Cutting Edge Width

86.5 in

Length

29.6 in

Weight

729.7 lb

Cutting Edge Thickness

0.6 in

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Required Hydraulics

Standard Flow

Interface Type

Skid Steer Coupler


539-9210: 2337 mm (92 in), Smart

539-9210: 2337 mm (92 in), Smart

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

92 in

Width - Fully Angled

80.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

10° Left/Right

Blade Height

24.4 in

Overall Height

30.9 in

Length

40.5 in

Weight

1164 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

High Flow XPS

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


541-0940: 2007 mm (79 in)

541-0940: 2007 mm (79 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

79 in

Width - Fully Angled

68.9 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

10° Left/Right

Blade Height

24.4 in

Overall Height

25.1 in

Length

40.5 in

Weight

1014 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


575-2080: GB120, Smart

575-2080: GB120, Smart

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.



Cat

Overall Width

78.4 in

Blade Width

78 in

Width - Fully Angled

68.8 in

Optimal Hydraulic Flow

50-86 L/min (13-23 gpm)

Optimal Hydraulic Pressure

180-230 bar (2600-3340 psi)

Required Hydraulics

Standard Flow

Overall Length

88.4 in

Overall Height with Masts

104.4 in

Overall Height

41.2 in

Weight

1970.9 lb

Tilt Angle Range

15° Left/Right

Maximum Blade Angle - Right/Left of Center

30 degrees

Blade Height

17 in

Ground Clearance

6 in

Maximum Cutting Depth

4 in

Interface Type

Skid Steer Coupler


575-2081: GB120 with Wings, Smart

575-2081: GB120 with Wings, Smart

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.



Cat

Overall Width

84.6 in

Blade Width

78 in

Width - Fully Angled

90.2 in

Optimal Hydraulic Flow

50-86 lpm (13-23 gpm)

Optimal Hydraulic Pressure

180-230 bar (2600-3340 psi)

Required Hydraulics

Standard Flow w/14 pin

Overall Length

88.4 in

Overall Height with Masts

104.4 in

Overall Height

41.2 in

Weight

2204.6 lb

Tilt Angle Range

15° Left/Right

Maximum Blade Angle - Right/Left of Center

15 degrees

Blade Height

17 in

Maximum Cutting Edge Clearance

6 in

Ground Clearance

6 in

Maximum Cutting Depth

4 in

Interface Type

Skid Steer Coupler

Working Width (Wings Closed)

84.6 in

Working Width (Wings Open)

81.3 in

Wing Rotation

205 degrees


575-2082: GB124, Smart

575-2082: GB124, Smart

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.



Cat

Overall Width

96.4 in

Blade Width

96 in

Width - Fully Angled

84.4 in

Optimal Hydraulic Flow

50-86 L/min (13-23 gpm)

Optimal Hydraulic Pressure

180-230 bar (2600-3340 psi)

Required Hydraulics

Standard Flow

Overall Length

88.4 in

Overall Height with Masts

104.4 mm

Overall Height

41.2 in

Weight

2059.1 lb

Tilt Angle Range

15° Left/Right

Maximum Blade Angle - Right/Left of Center

30 degrees

Blade Height

17 in

Ground Clearance

6 in

Maximum Cutting Depth

4 in

Interface Type

Skid Steer Coupler


656-7183: 2646 mm (104 in), Smart

656-7183: 2646 mm (104 in), Smart

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

104.2 in

Width - Fully Angled

90.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

+/- 10 degrees

Blade Height

28.2 in

Overall Height

34.6 in

Length

40.6 in

Weight

1205.9 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow w/14 pin Electrical

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


662-3179: 2007 mm (79 in)

662-3179: 2007 mm (79 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

79 in

Width - Fully Angled

68.9 in

Maximum Blade Angle - Right/Left of Center

30

Tilt Angle Range

+/-10 degrees

Blade Height

28.1 in

Overall Height

30.6 in

Length

40.5 in

Weight

1104.5 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow w/14 pin Electrical

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


662-3180: 2337 mm (92 in)

662-3180: 2337 mm (92 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

92.2 in

Width - Fully Angled

80.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

+/-10 degrees

Blade Height

28.2 in

Overall Height

30.7 in

Length

40.5 in

Weight

1124.4 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow w/14 pin Electrical

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


662-3182: 2342 mm (92 in), Smart

662-3182: 2342 mm (92 in), Smart

Designed for rough and finish grading in dirt, gravel, and light dozing.



Cat

Blade Width

92.2 in

Width - Fully Angled

80.7 in

Maximum Blade Angle - Right/Left of Center

30 degrees

Tilt Angle Range

+/-10 degrees

Blade Height

28.2 in

Overall Height

34.6 in

Length

40.4 in

Weight

1164 lb

Cutting Edge Thickness

0.6 in

Required Hydraulics

Standard Flow w/14 pin Electrical

Optimal Hydraulic Flow

42-86 L/min (11-23 gpm)

Optimal Hydraulic Pressure

145-235 bar (2100-3400 psi)

Interface Type

Skid Steer Coupler


சாவி

சாவி

தொழிற்சாலைப் பொருத்தம்

இந்தப் பாகம் உற்பத்தியாளரின் விவரக்குறிப்புகளின் அடிப்படையில் உங்கள் Cat உபகரணங்களுக்குப் பொருந்தும் வகையில் வடிவமைக்கப்பட்டுள்ளது.

உற்பத்தியாளரின் உள்ளமைவில் ஏதேனும் மாற்றங்கள் ஏற்பட்டால், தயாரிப்பு உங்கள் Cat உபகரணங்களுக்குப் பொருந்தாமல் போகலாம். உங்கள் Cat உபகரணங்களின் தற்போதைய நிலையிலும் அனுமானிக்கப்படும் உள்ளமைவிலும் இந்தப் பாகம் பொருத்தமானதா என்பதை உறுதிப்படுத்த, வாங்குவதற்கு முன் உங்கள் Cat டீலரை அணுகவும். இந்தக் குறிப்பான் அனைத்துப் பாகங்களுக்கும் பொருந்தும் என்று உத்தரவாதம் அளிக்க முடியாது.

மறு உற்பத்திசெய்தது

திருப்பியளிக்க முடியாது

கிட்

மாற்றப்பட்டது

மறு உற்பத்திசெய்தது

திருப்பியளிக்க முடியாது

கிட்

மாற்றப்பட்டது

நிலப்பரப்புகள் முதல் மின் உற்பத்தி நிலையங்கள் வரை கட்டுமான தளங்கள் வரை, Cat® பிளேடுகள் உள்ளன, அவை டிராக்-வகை டிராக்டர்கள், வீல் டிராக்டர்கள், ட்ராக் லோடர்கள் மற்றும் ஒருங்கிணைந்த டூல்கேரியர்களை கையில் செய்யும் வேலைக்காக வடிவமைக்கப்பட்ட கருவிகளுடன் வடிவமைக்கப்படுகின்றன. Cat பிளேடுகள் சிறந்த செயல்திறன் மற்றும் Cat இயந்திரங்களுக்கு PRODUCTIVITY வழங்குகின்றன.