உபகரணங்களைச் சேர்ப்பதன் நன்மைகள்

உபகரணங்களைச் சேர்ப்பதன் நன்மைகள்

தொழிற்சாலையில் பொருந்தக்கூடிய பாகங்களைக் கண்டறிந்து வரைபடங்களைப் பாருங்கள்.

பனி ஃப்ளோகள்

பனி ஃப்ளோகள்

1 - 11 / 11 முடிவுகள்

வகைப்படுத்து

தொடர்புபெயர்பாக எண்

வடிகட்டி, வகைப்படுத்தவும்

தொடர்புபெயர்பாக எண்

1 - 11 / 11 முடிவுகள்

481-3668: 2.4 m (8 ft), Skid Steer Coupler

481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

95.9 in

Angled Width

78.6 in

Weight

1106.7 lb

Overall Height

31.5 in

Blade Height

31.4 in

Length

49.1 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Skid Steer Coupler

Trip Edge Type

Steel

Trip Edge Height

5.3 in

Trip Edge Quantity

1


481-3667: 2.1 m (7 ft), Skid Steer Coupler

481-3667: 2.1 m (7 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

84 in

Angled Width

68.8 in

Weight

1051.6 lb

Overall Height

31.5 in

Blade Height

31.4 in

Length

49.1 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Skid Steer Coupler

Trip Edge Type

Steel

Trip Edge Height

5.3 in

Trip Edge Quantity

1


479-8098: 3.0 m (10 ft), Fusion™ Coupler

479-8098: 3.0 m (10 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

120 in

Angled Width

98.3 in

Weight

3062.2 lb

Overall Height

41.9 in

Blade Height

42.2 in

Length

69.9 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Fusion™ Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


479-8108: 3.7 m (12 ft), Fusion™ Coupler

479-8108: 3.7 m (12 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

144 in

Angled Width

118 in

Weight

3362 lb

Overall Height

41.9 in

Blade Height

42.2 in

Length

69.9 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Fusion™ Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


479-8118: 4.3 m (14 ft), Fusion™ Coupler

479-8118: 4.3 m (14 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

168 in

Angled Width

137.6 in

Weight

3604.6 lb

Overall Height

41.9 in

Blade Height

42.2 in

Length

69.9 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Fusion™ Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


481-3666: 1.8 m (6 ft), Skid Steer Coupler

481-3666: 1.8 m (6 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

71.9 in

Angled Width

59 in

Weight

992.1 lb

Overall Height

31.5 in

Blade Height

31.4 in

Length

49.1 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Skid Steer Coupler

Trip Edge Type

Steel

Trip Edge Height

5.3 in

Trip Edge Quantity

1


481-3669: 2.7 m (9 ft), Skid Steer Coupler

481-3669: 2.7 m (9 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

108 in

Angled Width

88.5 in

Weight

1161.8 lb

Overall Height

31.5 in

Blade Height

31.4 in

Length

49.1 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Skid Steer Coupler

Trip Edge Type

Steel

Trip Edge Height

5.3 in

Trip Edge Quantity

1


481-3670: 3.0 m (10 ft), Skid Steer Coupler

481-3670: 3.0 m (10 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

119.9 in

Angled Width

98.3 in

Weight

1217 lb

Overall Height

31.5 in

Blade Height

31.4 in

Length

49.1 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

Skid Steer Coupler

Trip Edge Type

Steel

Trip Edge Height

5.3 in

Trip Edge Quantity

2


481-3671: 2.7 m (9 ft), IT Coupler

481-3671: 2.7 m (9 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

108 in

Angled Width

88.5 in

Weight

1885 lb

Overall Height

41.4 in

Blade Height

35 in

Length

54.5 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

IT Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


481-3672: 3.0 m (10 ft), IT Coupler

481-3672: 3.0 m (10 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

120 in

Angled Width

98.3 in

Weight

1988.6 lb

Overall Height

41.4 in

Blade Height

35 in

Length

54.5 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

IT Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


481-3673: 3.7 m (12 ft), IT Coupler

481-3673: 3.7 m (12 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.



Cat

Width

144 in

Angled Width

118 in

Weight

2180.4 lb

Overall Height

41.4 in

Blade Height

35 in

Length

54.5 in

Hydraulic Angling - Left/Right of Center

±35 Degrees

Float

±5 Degrees

Interface Type

IT Coupler

Trip Edge Type

Steel

Trip Edge Height

7.6 in

Trip Edge Quantity

2


சாவி

சாவி

தொழிற்சாலைப் பொருத்தம்

இந்தப் பாகம் உற்பத்தியாளரின் விவரக்குறிப்புகளின் அடிப்படையில் உங்கள் Cat உபகரணங்களுக்குப் பொருந்தும் வகையில் வடிவமைக்கப்பட்டுள்ளது.

உற்பத்தியாளரின் உள்ளமைவில் ஏதேனும் மாற்றங்கள் ஏற்பட்டால், தயாரிப்பு உங்கள் Cat உபகரணங்களுக்குப் பொருந்தாமல் போகலாம். உங்கள் Cat உபகரணங்களின் தற்போதைய நிலையிலும் அனுமானிக்கப்படும் உள்ளமைவிலும் இந்தப் பாகம் பொருத்தமானதா என்பதை உறுதிப்படுத்த, வாங்குவதற்கு முன் உங்கள் Cat டீலரை அணுகவும். இந்தக் குறிப்பான் அனைத்துப் பாகங்களுக்கும் பொருந்தும் என்று உத்தரவாதம் அளிக்க முடியாது.

மறு உற்பத்திசெய்தது

திருப்பியளிக்க முடியாது

கிட்

மாற்றப்பட்டது

மறு உற்பத்திசெய்தது

திருப்பியளிக்க முடியாது

கிட்

மாற்றப்பட்டது

Cat® பனி ப்ளோஸ் வாகன நிறுத்துமிடங்கள், சாலைகள், விமான நிலைய ஓடுபாதைகள் மற்றும் சேமிப்பக இடங்கள் ஆகியவற்றில் பனியை அகற்றும் பயன்பாடுகளுக்காக வடிவமைக்கப்பட்டுள்ளது. ப்ளோ வடிவமைப்பு மேற்பரப்பைத் துடைத்து, ஒரு பக்கமாகத் தள்ளும் வகையில் ஒரு கோண அமைப்பில் அமைந்துள்ளது. டிரிப் எட்ஜ் சிஸ்டம், மேன்ஹோல் கவர் அல்லது பெரிய பாறைகள் போன்ற பொருட்களைத் தொடும்போது பின்வாங்குவதன் மூலம் உங்கள் எந்திரத்தையும் கருவியையும் கண்ணுக்கு தெரியாத தடைகளிலிருந்து பாதுகாக்கிறது.