ఈ భాగం తయారీదారుల స్పెసిఫికేషన్ల ఆధారంగా మీ Cat పరికరాలకు సరిపోయేలా రూపొందించబడింది.
తయారీదారు యొక్క కాన్ఫిగరేషన్లో ఏవైనా మార్పులు జరిగితే, ఉత్పత్తి మీ Cat పరికరాలకు సరిపోకపోవచ్చు. దయచేసి కొనుగోలు చేసే ముందు మీ Cat డీలర్ని సంప్రదించండి, ఈ భాగం మీ Cat పరికరాలకు ప్రస్తుత పరిస్థితిలో మరియు ఊహించిన కాన్ఫిగరేషన్కు తగినదని నిర్ధారించుకోవాలి. ఈ సూచిక అన్ని పార్ట్లకు అనుకూలతను హామీ ఇవ్వలేదు.
పునర్నిర్మించినవి
నాన్-రిటర్నబుల్
కిట్
భర్తీ చేయబడింది
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
84 in
Overall Width
93 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
79 in
Overall Length
60.6 in
Overall Height
33.3 in
Weight
1064.8 lb
Required Hydraulics
Standard Flow w/14 Pin Electrical
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
72 in
Overall Width
81 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
68 in
Overall Length
60.6 in
Overall Height
33.3 in
Weight
941.4 lb
Required Hydraulics
Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
For scarifying the soil and collecting debris for easy removal.
Cat
Working Width
74.1 in
Bucket Capacity - Struck
0.4 yd³
Weight
1439.6 lb
Raking Width
65.6 in
Overall Width
78.3 in
Height
38.9 in
Length
63.8 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
19.2 in³/rev
Driven Shaft Speed
165 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines
444
Rock Size Range
19-152 mm (0.75-6 in)
Drive Method
Chain Reduction
Drive Chain
#80H
Conveyor Chain
#2060H
Required Hydraulics
Standard Flow
For scarifying the soil and collecting debris for easy removal.
Cat
Working Width
62 in
Bucket Capacity - Struck
0.4 yd³
Weight
1311.7 lb
Raking Width
54.5 in
Overall Width
66.3 in
Height
38.9 in
Length
63.8 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
19.2 in³/rev
Driven Shaft Speed
165 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines
372
Rock Size Range
19-152 mm (0.75-6 in)
Drive Method
Chain Reduction
Drive Chain
#80H
Conveyor Chain
#2060H
Required Hydraulics
Standard Flow
Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.
Cat
Width
106.2 in
Weight
2963 lb
Overall Height
65.1 in
Overall Length
47.3 in
Tine Spacing
13.8 in
Tine Thickness
0.8 in
Number of Tines
8
Interface Type
Fusion™
Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.
Cat
Width
92.4 in
Weight
4321.1 lb
Overall Height
73.4 in
Overall Length
49.2 in
Tine Spacing
11.8 in
Tine Thickness
2 in
Number of Tines
7
Interface Type
Fusion™
Top Clamp Style
Double Top clamp
Required Hydraulics
3rd Function
Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.
Cat
Width
120 in
Weight
4936.1 lb
Overall Height
73.8 in
Overall Length
41 in
Tine Spacing
11.8 in
Tine Thickness
2 in
Number of Tines
9
Interface Type
Fusion™
Top Clamp Style
Double Top clamp
Required Hydraulics
3rd Function
Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.
Cat
Width
92.4 in
Weight
4620.9 lb
Overall Height
73.4 in
Overall Length
49.2 in
Tine Spacing
11.8 in
Tine Thickness
2 in
Number of Tines
7
Interface Type
Fusion™
Top Clamp Style
Full Width Top Clamp
Required Hydraulics
3rd Function
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
72 in
Overall Width
81 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
68 in
Overall Length
60.6 in
Overall Height
33.3 in
Weight
899.5 lb
Required Hydraulics
Standard Flow w/o Electrical
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
84 in
Overall Width
93 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
79 in
Overall Length
60.6 in
Overall Height
33.3 in
Weight
1025.1 lb
Required Hydraulics
Standard Flow w/o Electrical
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
90 in
Overall Width
99 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
85 in
Overall Length
72.4 in
Overall Height
37.5 in
Weight
1336 lb
Required Hydraulics
Standard Flow w/14 Pin Electrical
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
72 in
Height
34.3 in
Weight
1106.3 lb
Maximum Grapple Opening
42.9 in
Minimum Grapple Opening
15.5 in
Length
41.3 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
9
Required Hydraulics
Standard Flow
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
84.1 in
Height
34.3 in
Weight
1221.6 lb
Maximum Grapple Opening
42.9 in
Minimum Grapple Opening
15.5 in
Length
41.3 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
11
Required Hydraulics
Standard Flow
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
96.2 in
Height
34.3 in
Weight
1340.6 lb
Maximum Grapple Opening
42.9 in
Minimum Grapple Opening
15.5 in
Length
41.3 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
13
Required Hydraulics
Standard Flow
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
72 in
Height
33 in
Weight
1101.9 lb
Maximum Grapple Opening
37 in
Minimum Grapple Opening
14 in
Length
43 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
9
Required Hydraulics
Standard Flow
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
84.1 in
Height
33 in
Weight
1217.2 lb
Maximum Grapple Opening
37 in
Minimum Grapple Opening
14 in
Length
43 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
11
Required Hydraulics
Standard Flow
1 - 28లో 16 ఫలితాలు
1 - 28లో 16 ఫలితాలు