ชิ้นส่วนนี้ได้รับการออกแบบมาให้ใช้ได้กับอุปกรณ์ Cat ของคุณตามข้อมูลจำเพาะของผู้ผลิต
การเปลี่ยนแปลงจากโครงแบบของผู้ผลิตอาจส่งผลให้ผลิตภัณฑ์ใช้ไม่ได้กับอุปกรณ์ Cat ของคุณ โปรดปรึกษาตัวแทนจำหน่าย Cat ของคุณก่อนซื้อเพื่อให้แน่ใจว่าชิ้นส่วนนี้เหมาะสมกับอุปกรณ์ Cat ของคุณในสภาพปัจจุบันและโครงแบบที่เป็นอยู่ ตัวบ่งชี้นี้ไม่สามารถรับประกันการใช้ร่วมกันได้กับทุกชิ้นส่วน
ปรับสภาพ
ไม่สามารถคืนสินค้าได้
ชุด
เปลี่ยน
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Increased clamping forces over the standard Multi-Purpose Bucket allows larger irregular shaped objects to be moved securely with ease.
Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.
Increased clamping forces over the standard Multi-Purpose Bucket allows larger irregular shaped objects to be moved securely with ease.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to load and carry large volumes of ultra-low density material in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Designed to handle a wide array of materials in a variety of operating conditions.
Increased clamping forces over the standard Multi-Purpose Bucket allows larger irregular shaped objects to be moved securely with ease.
1 - 16 จาก 87 ผลลัพธ์
1 - 16 จาก 87 ผลลัพธ์
Cat
Width
74.1 in
Capacity
0.58 yd³
Weight
597.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
80.2 in
Capacity
0.63 yd³
Weight
630.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
68.1 in
Capacity
0.52 yd³
Weight
551.2 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
74.1 in
Capacity
0.48 yd³
Weight
961 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Cat
Width
80.2 in
Capacity
0.52 yd³
Weight
1016 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Cat
Width
80.2 in
Capacity
0.63 yd³
Weight
582 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Cat
Width
74.1 in
Capacity
0.58 yd³
Weight
549 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Cat
Width
80 in
Capacity
0.76 yd³
Weight
1413.2 lb
Length
41.5 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3480.9 psi
Jaw Opening
29.7 in
Clam Angle
69 degrees
Interface Type
Skid Steer Coupler
Cat
Capacity
0.33 yd³
Width
54.7 in
Required Hydraulics
Standard Flow
Auger Speed Range
10-30 rpm
Drive Method
Chain
Height
34.5 in
Length
32 in
Optimal Hydraulic Flow
60-70 lpm (16-18 gpm)
Optimal Hydraulic Pressure
140-200 bar (2031-2901 psi)
Weight
948 lb
Auger Diameter
20 in
Number of Auger Paddles
11
Interface Type
Skid Steer Coupler
Overall Width
63.2 in
Cat
Width
86 in
Capacity
0.82 yd³
Weight
1472.7 lb
Length
41.5 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3480.9 psi
Jaw Opening
29.7 in
Clam Angle
69 degrees
Interface Type
Skid Steer Coupler
Cat
Width
62 in
Capacity
0.47 yd³
Weight
440.9 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
86 in
Capacity
1.4 yd³
Weight
805 lb
Height
32 in
Length
45.5 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
68.1 in
Capacity
0.52 yd³
Weight
509.3 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Cat
Width
62 in
Capacity
0.39 yd³
Weight
851 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Cat
Width
74.1 in
Weight
1159.6 lb
Height - Grapples Closed
20.7 in
Length
29.5 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
40 in
Interface Type
Skid Steer Coupler
Cat
Width
86 in
Capacity
0.82 yd³
Weight
1419.8 lb
Length
44.3 in
Base Edge Thickness
0.7 in
Operating Pressure
3480.9 psi
Jaw Opening
29.7 in
Clam Angle
69 degrees
Interface Type
Skid Steer Coupler