เครื่องกวาดหิมะ
เครื่องกวาดหิมะ
1 - 11 จาก 11 ผลลัพธ์
เรียงตาม
กรองและจัดเรียง
1 - 11 จาก 11 ผลลัพธ์
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
95.9 in
Angled Width
78.6 in
Weight
1106.7 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
481-3667: 2.1 m (7 ft), Skid Steer Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
84 in
Angled Width
68.8 in
Weight
1051.6 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
479-8098: 3.0 m (10 ft), Fusion™ Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
120 in
Angled Width
98.3 in
Weight
3062.2 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
479-8108: 3.7 m (12 ft), Fusion™ Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
144 in
Angled Width
118 in
Weight
3362 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
479-8118: 4.3 m (14 ft), Fusion™ Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
168 in
Angled Width
137.6 in
Weight
3604.6 lb
Overall Height
41.9 in
Blade Height
42.2 in
Length
69.9 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
481-3666: 1.8 m (6 ft), Skid Steer Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
71.9 in
Angled Width
59 in
Weight
992.1 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
481-3669: 2.7 m (9 ft), Skid Steer Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
108 in
Angled Width
88.5 in
Weight
1161.8 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
1
481-3670: 3.0 m (10 ft), Skid Steer Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
119.9 in
Angled Width
98.3 in
Weight
1217 lb
Overall Height
31.5 in
Blade Height
31.4 in
Length
49.1 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
481-3671: 2.7 m (9 ft), IT Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
108 in
Angled Width
88.5 in
Weight
1885 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
481-3672: 3.0 m (10 ft), IT Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
120 in
Angled Width
98.3 in
Weight
1988.6 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
481-3673: 3.7 m (12 ft), IT Coupler
Robust design for moving snow with maximum efficiency and power.
Cat
Width
144 in
Angled Width
118 in
Weight
2180.4 lb
Overall Height
41.4 in
Blade Height
35 in
Length
54.5 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Interface Type
IT Coupler
Trip Edge Type
Steel
Trip Edge Height
7.6 in
Trip Edge Quantity
2
คีย์
คีย์
ติดตั้งจากโรงงาน
ชิ้นส่วนนี้ได้รับการออกแบบมาให้ใช้ได้กับอุปกรณ์ Cat ของคุณตามข้อมูลจำเพาะของผู้ผลิต
การเปลี่ยนแปลงจากโครงแบบของผู้ผลิตอาจส่งผลให้ผลิตภัณฑ์ใช้ไม่ได้กับอุปกรณ์ Cat ของคุณ โปรดปรึกษาตัวแทนจำหน่าย Cat ของคุณก่อนซื้อเพื่อให้แน่ใจว่าชิ้นส่วนนี้เหมาะสมกับอุปกรณ์ Cat ของคุณในสภาพปัจจุบันและโครงแบบที่เป็นอยู่ ตัวบ่งชี้นี้ไม่สามารถรับประกันการใช้ร่วมกันได้กับทุกชิ้นส่วน
ปรับสภาพ
ไม่สามารถคืนสินค้าได้
ชุด
เปลี่ยน