หน้าแรก8T-8966: SEAL
หน้าแรก8T-8966: SEAL
8T-8966: SEAL

O-ring

แบรนด์: Cat

รูปภาพผลิตภัณฑ์
8T-8966: SEAL
8T-8966: SEAL
ติดต่อตัวแทนจำหน่ายของคุณสำหรับตัวเลือกอะไหล่ทดแทน

O-ring

แบรนด์: Cat

ยกเลิกแล้ว
ข้อมูลด้านการรับประกัน
นโยบายการคืนสินค้า
คำอธิบาย
คำอธิบาย

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

ข้อมูลจำเพาะ
ข้อมูลจำเพาะ
หน่วยวัดUSเมตริก
วัสดุ: VMQ - ซิลิโคน,ยางซิลิโคน / MQ / VMQ / PMQ
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Hardness: 70A
Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
Dash Size: 118
Polymer: VMQ (Silicone rubber)
Inside Diameter (mm): 21.89
Cross Section Diameter (in): 0.103
Inside Diameter (in): 0.862
Cross Section Diameter (mm): 2.62
หน่วยวัดUSเมตริก
วัสดุ: VMQ - ซิลิโคน,ยางซิลิโคน / MQ / VMQ / PMQ
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Hardness: 70A
แสดงเพิ่มเติม
รุ่นที่ใช้กันได้
รุ่นที่ใช้กันได้
เครื่องขูดแทรกเตอร์ล้อยาง
621E631E623E651E657E627E637E621S621E623F623E657E627E
รถบรรทุกที่ไม่ใช้บนทางหลวง
785789769C777B773B772B768C776B
แสดงเพิ่มเติม
เครื่องขูดแทรกเตอร์ล้อยาง
621E631E623E651E657E627E637E621S621E623F623E657E627E
ข้อมูลด้านการรับประกัน
นโยบายการคืนสินค้า
Parts Diagrams
No Equipmentป้อนหมายเลขซีเรียลของอุปกรณ์หรือเลือกอุปกรณ์จากรายการที่เพิ่มไว้ก่อนหน้านี้เพื่อดูแผนผังชิ้นส่วน
เลือกเครื่องจักร
คีย์คีย์
ติดตั้งจากโรงงาน

ชิ้นส่วนนี้ได้รับการออกแบบมาให้ใช้ได้กับอุปกรณ์ Cat ของคุณตามข้อมูลจำเพาะของผู้ผลิต

การเปลี่ยนแปลงจากโครงแบบของผู้ผลิตอาจส่งผลให้ผลิตภัณฑ์ใช้ไม่ได้กับอุปกรณ์ Cat ของคุณ โปรดปรึกษาตัวแทนจำหน่าย Cat ของคุณก่อนซื้อเพื่อให้แน่ใจว่าชิ้นส่วนนี้เหมาะสมกับอุปกรณ์ Cat ของคุณในสภาพปัจจุบันและโครงแบบที่เป็นอยู่ ตัวบ่งชี้นี้ไม่สามารถรับประกันการใช้ร่วมกันได้กับทุกชิ้นส่วน

ปรับสภาพ

ไม่สามารถคืนสินค้าได้

ชุด

เปลี่ยน

ปรับสภาพ

ไม่สามารถคืนสินค้าได้

ชุด

เปลี่ยน

คุยกับผู้เชี่ยวชาญ