Ana sayfaMotorHavalı ve Hidrolik Marş Motoru SistemleriSusturucular4N-4400: PLAKA
Ana sayfa
MotorHavalı ve Hidrolik Marş Motoru SistemleriSusturucular
4N-4400: PLAKA
4N-4400: PLAKA

Cat® 36.12mm Inner Diameter Shift Ring engages and disengages the starter pinion gear with the engine flywheel

Marka: Cat

Ürün Resimleri
4N-4400: PLAKA
4N-4400: PLAKA
4N-4400: PLAKA
4N-4400: PLAKA
4N-4400: PLAKA

Cat® 36.12mm Inner Diameter Shift Ring engages and disengages the starter pinion gear with the engine flywheel

Marka: Cat

Fiyatı kontrol et
Fiyatı kontrol et
Müşteri fiyatlarınızı görüntülemek için oturum açın
Garanti Bilgileri
İade Politikası
Tanım
Tanım

A Shift Ring helps to engage the starter motor with the engine's flywheel. The Shift Ring is a circular component that is mounted on the Starter Motor Shaft and is to slide along the shaft to engage with the engine's flywheel. When the Starter Motor is activated, the Shift Ring moves along the shaft and engages with the flywheel teeth, causing the engine to turn over and start.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstand the high forces and temperatures generated during the starting process

Applications:
A Shift Ring engages the pinion gear with the flywheel, transferring the powerful air pressure from the starter to the engine for efficient cranking and engine start-up.

Uyarı:Bu ürün sizi, Kaliforniya Eyaleti tarafından kansere ve doğum kusurlarına veya diğer üreme bozukluklarına neden olduğu bilinen Arsenik gibi kimyasallara maruz bırakabilir. Daha fazla bilgi için www.P65Warnings.ca.gov adresini ziyaret edin.

A Shift Ring helps to engage the starter motor with the engine's flywheel. The Shift Ring is a circular component that is mounted on the Starter Motor Shaft and is to slide along the shaft to engage with the engine's flywheel. When the Starter Motor is activated, the Shift Ring moves along the shaft and engages with the flywheel teeth, causing the engine to turn over and start.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstand the high forces and temperatures generated during the starting process

Applications:
A Shift Ring engages the pinion gear with the flywheel, transferring the powerful air pressure from the starter to the engine for efficient cranking and engine start-up.

Uyarı:Bu ürün sizi, Kaliforniya Eyaleti tarafından kansere ve doğum kusurlarına veya diğer üreme bozukluklarına neden olduğu bilinen Arsenik gibi kimyasallara maruz bırakabilir. Daha fazla bilgi için www.P65Warnings.ca.gov adresini ziyaret edin.
Teknik özellikler
Teknik özellikler
Material: Carbon Steel,Alloy Mixed: Metal
Material: Carbon Steel,Alloy Mixed: Metal
Daha fazla göster
Uyumlu Modeller
Uyumlu Modeller
Generator
SR4
Generator Set
C183306BC93408CC18 MARINE GS34563406C
Hydraulic Control
48
Vehicular Engine
D348
Engine
C15C18
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
C15C18C9
Locomotive Engine
C18
Power Pack
C18
Engine - Machine
3408
Gen Set Engine
3406C330633043406BD379B34123408B3408C3412CD398B3304BD399340634083306B
Marine Engine
D353ED353CD353DC18 MARINE3196C-12C18C12D379AD379BC15D399D342CD330C3306B3176C3176BD333C3408B3408C330433063304B34123406B3406C3406EC9D3493408D346D3483406D398AD398BD342D343
Engine - Industrial
3406B
Industrial Engine
33043306C9.3B3176C3176B3412C18D333C3406E3406CD342D343D348D349D346D398B340631963408E3408B3408CC-12C-15C-10C-16C7C93306BD3983456D399D353CD353ED353DC-9C11C13C15D342CD330CD379D379B
Truck
773777
Tractor
772776
Gas Engine
G333CG398G399G379AG342CG3304G3306G343G353DG379
Petroleum Package
TH48-E80CX31CX31-C11ITH48-E70CX31-C9ITH35-C13IC18CX31-P600CX31-C13I
Daha fazla göster
Generator
SR4
Garanti Bilgileri
İade Politikası
4N-4400 için parça şeması
Ayrıntılı Parça Şemalarını Görüntüle
Ekipmanınızı Ekleyin
DiyagramTanımTeknik özelliklerUyumlu Modeller
4N-4400 için parça şeması
Ayrıntılı Parça Şemalarını Görüntüle
Ekipmanınızı Ekleyin
4N-4400 parça numarası için tanım

A Shift Ring helps to engage the starter motor with the engine's flywheel. The Shift Ring is a circular component that is mounted on the Starter Motor Shaft and is to slide along the shaft to engage with the engine's flywheel. When the Starter Motor is activated, the Shift Ring moves along the shaft and engages with the flywheel teeth, causing the engine to turn over and start.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstand the high forces and temperatures generated during the starting process

Applications:
A Shift Ring engages the pinion gear with the flywheel, transferring the powerful air pressure from the starter to the engine for efficient cranking and engine start-up.

Daha fazla göster
Uyarı:Bu ürün sizi, Kaliforniya Eyaleti tarafından kansere ve doğum kusurlarına veya diğer üreme bozukluklarına neden olduğu bilinen Arsenik gibi kimyasallara maruz bırakabilir. Daha fazla bilgi için www.P65Warnings.ca.gov adresini ziyaret edin.
4N-4400 parça numarası için teknik özellikler
Material: Carbon Steel,Alloy Mixed: Metal
Daha fazla göster
4N-4400 parça numarası için Uyumlu Modeller

GENERATOR

SR4

GENERATOR SET

C18 3306B C9 3408C C18 MARINE GS 3456 3406C

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

D348

ENGINE

C15 C18

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18 C9

LOCOMOTIVE ENGINE

C18

POWER PACK

C18

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3304 3406B D379B 3412 3408B 3408C 3412C D398B 3304B D399 3406 3408 3306B

MARINE ENGINE

D353E D353C D353D C18 MARINE 3196 C-12 C18 C12 D379A D379B C15 D399 D342C D330C 3306B 3176C 3176B D333C 3408B 3408C 3304 3306 3304B 3412 3406B 3406C 3406E C9 D349 3408 D346 D348 3406 D398A D398B D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406C D342 D343 D348 D349 D346 D398B 3406 3196 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B D398 3456 D399 D353C D353E D353D C-9 C11 C13 C15 D342C D330C D379 D379B

TRUCK

773 777

TRACTOR

772 776

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G353D G379

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-C11I TH48-E70 CX31-C9I TH35-C13I C18 CX31-P600 CX31-C13I

Daha fazla göster
AnahtarAnahtar
Fabrikada Takım

Bu parça, üreticinin teknik özelliklerine bağlı olarak Cat ekipmanınızla uyum sağlayacak şekilde tasarlanmıştır.

Üreticinin yapılandırmasında herhangi bir değişiklik, ürünün Cat ekipmanınıza uymamasıyla sonuçlanabilir. Bu parçanın Cat ekipmanınıza mevcut durumu ve varsayılan yapılandırmasında uygun olduğundan emin olmak için lütfen satın almadan önce Cat Temsilcinize danışın. Bu gösterge, tüm parçalar için uyumluluğu garanti etmez.

Yeniden üretilmiş

İade edilemez

Kit

Değiştirildi

Yeniden üretilmiş

İade edilemez

Kit

Değiştirildi

Bir uzmanla sohbet edin