选择商店
适用于轮式牵引车的刨槽机刃
用于升降机机架的 Cat® 升降机链条下部滚轮
Cat® 升降机支重轮链条在电梯轿厢和驱动机构之间传输动力
动力传动系中的 Cat® 2209.5 mm 长升降机链条和刮板
Scraper Floor and Ejector Roller
Cat® 推料器引导滚轮,外边缘斜边
端铲刃 22 mm
中心铲刃 22 mm
Cat® 推料器引导托链轮,带内圈轴承
用于升降机机架的 Cat® 升降机链条上部滚轮
安装在升降机机架上的 Cat® 升降机链条下部滚轮
适用于铲刃的 Cat® 钢制刨槽刀头
带内圈轴承的 Cat® 推料器引导滚轮
带内圈轴承的 Cat® 推料器引导滚轮
中心铲刃 22mm
端铲刃 28.5 mm
正在查看第 1 - 16 页,共 264 页
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货
正在查看第 1 - 16 页,共 264 页
正在查看第 1 - 16 页,共 264 页
取消操作将清除提供的所有工装数据。
Cat
Width (in)
8.453
Wear or Durability
Standard
Thickness (in)
0.984
Overall Length (in)
20
Material
Boron Steel
Cat
Length (in)
Not specified
Outside Diameter (in)
Not specified
Component Type
Roller
Material
Acrylic Adhesive
Cat
长度(in)
309.25
节距(in)
4.06
Component Type
Chain
Cat
颜色
Cat Yellow
长度(in)
87.00
Component Type
Flight
Material
Alloy Steel
Cat
Length (in)
4.36
Outside Diameter (in)
4.48
Thread Size (in)
1-1/2-12
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Hole Spacing (in)
6
Hole Pattern Rows
1
Width (in)
12.992
Wear or Durability
Standard
Overall Length (in)
29.433
Position
RH/LH
Hole Quantity
5
Thickness (in)
0.866
Hole Size
1-in Plow Bolt (28 mm square)
Material
Boron Steel
Hole Spacing (mm)
152.4
Cat
Hole Spacing (in)
6
Hole Pattern Rows
2
Width (in)
15.984
Wear or Durability
Standard
Overall Length (in)
60.181
Position
Center
Hole Quantity
20
Thickness (in)
0.866
Hole Size
1-in Plow Bolt (28 mm square)
Material
Boron Steel
Hole Spacing (mm)
152.4
Cat
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Length (in)
12.20
Outside Diameter (in)
Not specified
Thread Size (in)
1-1/4-7
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Length (in)
12.00
Outside Diameter (in)
16.60
Thread Size (in)
1-1/4-7
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Width (in)
9.626
Wear or Durability
Standard
Thickness (in)
1.283
Overall Length (in)
21.394
Material
Boron Steel
Cat
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Component Type
Roller
Material
Grease (Lanolin, Silicone) Fluid
Cat
Hole Spacing (in)
6
Hole Pattern Rows
2
Width (in)
15.984
Wear or Durability
Standard
Overall Length (in)
56.189
Position
Center
Hole Quantity
18
Thickness (in)
0.866
Hole Size
1-in Plow Bolt (28 mm square)
Material
Boron Steel
Hole Spacing (mm)
152.4
Cat
Hole Spacing (in)
6
Hole Pattern Rows
1
Width (in)
12.992
Wear or Durability
Standard
Overall Length (in)
35.433
Position
RH/LH
Hole Quantity
6
Thickness (in)
1.122
Hole Size
1-in Plow Bolt (28 mm square)
Material
Boron Steel
Hole Spacing (mm)
152.4