登录
Cat® 3.5mm Thick Conical Washer in Machine Frame to dampen vibrations
品牌: Cat
Cat® 3.5mm Thick Conical Washer in Machine Frame to dampen vibrations
品牌: Cat
按照 Caterpillar 有限保修规定,通常情况下,在 Parts.Cat.Com 上购买的零件保修期为自发票日期起 12 个月。零件保修范围涵盖零件安装后在保修期内出现的材料和工艺上的缺陷。要了解所有保修详细信息,请联系您当地的 Cat 代理商。
A Conical Washer in a Machine Frame also known as a Belleville washer, provides a controlled amount of axial load or spring force when compressed. They are used to maintain tension or preload in assemblies, ensuring that fasteners remain securely tightened even when subjected to vibrations or thermal expansion and contraction.
Attributes:
• Provides a larger surface area to spread the load and prevent damage to the surface
• Provides high strength and wear resistance
Applications:
A Conical Washer in a Machine Frame provides controlled spring force, vibration damping, and preload maintenance in mechanical and structural assemblies