登录
Cat® Bearing Assembly-Ball
品牌: Cat
Cat® Bearing Assembly-Ball
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
选择商店
登录
Cat® Bearing Assembly-Ball
品牌: Cat
Cat® Bearing Assembly-Ball
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
选择商店
定价和供货情况
Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes:
• Single row ball bearing
• Inside Diameter: 90 mm (3.543 in)
• Outside Diameter: 190 mm (7.480 in)
• Height: 43 mm (1.6929 in)
Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.