登录
Cat® 38.1mm Needle Roller Bearing
品牌: Cat
A needle roller bearing is a type of roller bearing that uses long and thin cylindrical rollers, known as needle rollers. The design of a needle roller bearing consists of a raceway, which is the inner and outer ring of the bearing, and a cage, which holds the needle rollers in place. The needle rollers have a length-to-diameter ratio, which allows them to handle high radial loads and oscillating motion.
Attributes:
• Has a low coefficient of friction, which helps to generate less heat and operate more efficiently.
• Provided with a 3.2mm lubrication hole on the outer surface of the bearing.
Application:
The needle roller bearing acts as a mechanical component that allows for the smooth and efficient rotation of machinery.
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货