登录
Cat® Diesel Exhaust Fluid Manifold used in Diesel Exhaust Fluid Tank
品牌: Cat
Cat® Diesel Exhaust Fluid Manifold used in Diesel Exhaust Fluid Tank
品牌: Cat
The Diesel Exhaust Fluid Manifold is for controlled distribution and injection of fluid into the exhaust system to reduce harmful nitrogen oxide emissions. Positioned inside the Diesel Exhaust Fluid Tank, the manifold is designed to handle the specific flow rates and pressure requirements of the fluid and is equipped with heating elements to prevent freezing in cold climates.
Attributes:
• Designed to resist chemical reactions with the fluid and other external contaminants
• The cover of the Manifold is manufactured using 30% glass-filled nylon for strength and resistance to damage
Applications:
The Diesel Exhaust Fluid Manifold is used for precise regulation of the fluid to improve the quality of exhaust gases for the safety of the environment.
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货