登入
Cat® 螢幕安裝底座
品牌: Cat
Cat® 螢幕安裝底座
品牌: Cat
Descriptions:
The Display Mounting Base is a part used to securely attach a display to a surface. It is made from materials such as aluminum and rubber and is designed to support the weight of the display while providing a stable and adjustable mounting solution, and helps to mount the rear view camera and camera monitor.
Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Allow for optimal positioning of the display
• Provided with 4 mounting holes of diameter 7mm to fit the fasteners
Applications:
The Display Mounting Base is used to position the display at the desired height, angle, and orientation, this is widely used in Cat Articulated Truck, Ejector Truck, Asphalt Paver, Asphalt Screed, Windrow Elevator, Backhoe Loader, Challenger, Cold Planer, Mini Hydraulic Excavators, Motor Grader, Wheel Loader, Wheel Dozer, and Wheel Saw, Armored Face Conveyor, Beamed Stageloader, Continuous Haulage, Continuous Miner, Dragline, Electic Rope Shovel, Feeder Breaker, Roof Bolter, Roof Support Carrier, Scoop, Site Prep Tractor, Harvester Head, and Knuckleboom Loader.
此零件根據製造商的規格設計以適合您的 Cat 設備。
對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。
再製造
不可退貨
套件
已更換
再製造
不可退貨
套件
已更換