登入
Cat® 雙聯軸傳動固定器,可確保動力傳動系統部件對齊,提高穩定性和操作可靠性
品牌: Cat
Cat® 雙聯軸傳動固定器,可確保動力傳動系統部件對齊,提高穩定性和操作可靠性
品牌: Cat
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
此零件根據製造商的規格設計以適合您的 Cat 設備。
對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。
再製造
不可退貨
套件
已更換
再製造
不可退貨
套件
已更換