Earn up to $150 value in Cat® Credits

Details
Caterpillar

সরঞ্জাম বেছে নিন

আপনার সরঞ্জামের সাথে উপযুক্ত পার্টস দেখতে সরঞ্জাম বেছে নিন।
কোন প্রস্তাবিত ফলাফল নেই। আবার চেষ্টা করুন।
নিবন্ধন
Caterpillar

সরঞ্জাম যোগ করুন

উপযুক্ত পার্টস খুঁজে পেতে।উপযুক্ত পার্টস খুঁজে পেতে।
পার্ট নম্বর বা নামের জন্য খুঁজুন

সরঞ্জাম বেছে নিন

হোম620-5769: 72" Dual Fork Positioning Carriage
হোম620-5769: 72" Dual Fork Positioning Carriage
620-5769: 72" Dual Fork Positioning Carriage

Cat® Dual Fork Positioning Carriage allows for accurate movement and adjustment of forklift forks for the efficiency of lifting and positioning loads

ব্র্যান্ড: Cat

fallback-image
620-5769: 72" Dual Fork Positioning Carriage

Cat® Dual Fork Positioning Carriage allows for accurate movement and adjustment of forklift forks for the efficiency of lifting and positioning loads

ব্র্যান্ড: Cat

মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনা
বর্ণনা

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 420
Weight (lb): 926
পরিমাপের এককUSমেট্রিক
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 420
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল

আমরা বর্তমানে এই অংশের জন্য সামঞ্জস্যপূর্ণ তথ্য নেই।

ওয়ারেন্টির তথ্য়
ফেরতের নীতি
Parts Diagrams
No Equipmentপার্টস ডায়াগ্রাম দেখতে সরঞ্জামের সিরিয়াল নম্বর লিখুন অথবা পূর্বে যোগ করা তালিকা থেকে সরঞ্জাম নির্বাচন করুন।
সরঞ্জাম বেছে নিন
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
620-5769 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
620-5769 পার্ট নম্বরের বর্ণনা

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

আরও দেখুন
পার্ট নম্বর 620-5769 এর জন্য স্পেসিফিকেশন

পরিমাপের একক

USমেট্রিক
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 420
Weight (lb): 926
আরও দেখুন
পার্ট নম্বর 620-5769 এর জন্য কম্পাটিবেল মডেল

আমরা বর্তমানে এই অংশের জন্য সামঞ্জস্যপূর্ণ তথ্য নেই।

কীকী
ফ্যাক্টরি ফিট

এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।

প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

একজন বিশেষজ্ঞের সাথে চ্যাট করুন