Description: An External Lock Washer Retainer is a type of retainer that is used to prevent check valves, nuts, and bolts from loosening due to vibration or other forces. It is designed to fit around the outside of the check valve and has one or more protrusions or teeth that dig into the surface of the material it is being tightened against, providing resistance to rotation. This retainer is available in various types and sizes based on the requirement of the application.
Attributes: • Provided with an inner diameter of 20.55mm to fit the check valve • Manufactured from steel which provides high strength and wear resistance. • Provided with 10 teeth for secured locking of check valve
Applications: An External Lock Washer Retainer is used to secure the Check Valve in the Fuel Transfer Pump, widely used in Cat Articulated Truck, Challenger, Cold Planer, Soil Compactor, Landfill Compactor, Gen Set Engine, Generator Set, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Front Shovel, Generator, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Road Reclaimer, Soil Stabilizer, Reclaimer Mixer, Stabilizer Mixer, Track Loader, Track Skidder, Bulldozer, Winch, Track-Type Tractor, Ripper, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Wheeled Excavator.
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
Description: An External Lock Washer Retainer is a type of retainer that is used to prevent check valves, nuts, and bolts from loosening due to vibration or other forces. It is designed to fit around the outside of the check valve and has one or more protrusions or teeth that dig into the surface of the material it is being tightened against, providing resistance to rotation. This retainer is available in various types and sizes based on the requirement of the application.
Attributes: • Provided with an inner diameter of 20.55mm to fit the check valve • Manufactured from steel which provides high strength and wear resistance. • Provided with 10 teeth for secured locking of check valve
Applications: An External Lock Washer Retainer is used to secure the Check Valve in the Fuel Transfer Pump, widely used in Cat Articulated Truck, Challenger, Cold Planer, Soil Compactor, Landfill Compactor, Gen Set Engine, Generator Set, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Front Shovel, Generator, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Road Reclaimer, Soil Stabilizer, Reclaimer Mixer, Stabilizer Mixer, Track Loader, Track Skidder, Bulldozer, Winch, Track-Type Tractor, Ripper, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Wheeled Excavator.
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
ভিতরে ব্যাস (in): 0.81
ভিতরের ব্যাস (in): 0.81
ভিতরে ব্যাস (mm): 20.55
ভিতরের ব্যাস (mm): 20.55
উপদান: স্টিল
উপাদানের পুরুত্ব (in): 0.01
বাইরের ব্যাস (in): 1.01
উপাদান পুরুত্ব (mm): 0.38
বাইরের ব্যাস (mm): 25.6
পুরুত্ব (in): 0.01
বাইরের ব্যাস (in): 1
বাইরের ব্যাস (mm): 25.6
পুরুত্ব (mm): 0.38
প্রস্থ (in): 0.02
প্রস্থ (mm): 0.63
পরিমাপের এককUSমেট্রিক
ভিতরে ব্যাস (in): 0.81
ভিতরের ব্যাস (in): 0.81
ভিতরে ব্যাস (mm): 20.55
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
Pumper
HT400
Generator
SR4SR4B
Truck Engine
33063406C3406B3306C3306B
Load Haul Dump
R1300GR1300
Winch
51857H56H5655
Motor Grader
120G160H ES12H NA140H140G16G140H NA130G143H14G12H12G160H160G16H NA160H NA12H ES14H NA163H NA140H ES
D35HPD30DD250E IID300ED300DD300BD400ED250ED250BD400DD25DD350ED350DD400D40DD300E II
Ripper
D597796376548
Wheeled Excavator
W330B
Boom
120C
Engine - Industrial
3406B3406C
Industrial Engine
3406B3406C3306B330433063304B
Wheel Scraper
611621E621F623F623E637E637G627G627F627B627E615C
Bulldozer
7SU6SU7S LGP824S8U65A5P5S6A6S7A7S7U8A8SU4A
Feller Buncher
FB518
আরও দেখুন
Pumper
HT400
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
7E-4656 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
7E-4656 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
7E-4656 পার্ট নম্বরের বর্ণনা
Description: An External Lock Washer Retainer is a type of retainer that is used to prevent check valves, nuts, and bolts from loosening due to vibration or other forces. It is designed to fit around the outside of the check valve and has one or more protrusions or teeth that dig into the surface of the material it is being tightened against, providing resistance to rotation. This retainer is available in various types and sizes based on the requirement of the application.
Attributes: • Provided with an inner diameter of 20.55mm to fit the check valve • Manufactured from steel which provides high strength and wear resistance. • Provided with 10 teeth for secured locking of check valve
Applications: An External Lock Washer Retainer is used to secure the Check Valve in the Fuel Transfer Pump, widely used in Cat Articulated Truck, Challenger, Cold Planer, Soil Compactor, Landfill Compactor, Gen Set Engine, Generator Set, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Front Shovel, Generator, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Road Reclaimer, Soil Stabilizer, Reclaimer Mixer, Stabilizer Mixer, Track Loader, Track Skidder, Bulldozer, Winch, Track-Type Tractor, Ripper, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Wheeled Excavator.
আরও দেখুন
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
পার্ট নম্বর 7E-4656 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
ভিতরে ব্যাস (in): 0.81
ভিতরের ব্যাস (in): 0.81
ভিতরে ব্যাস (mm): 20.55
ভিতরের ব্যাস (mm): 20.55
উপদান: স্টিল
উপাদানের পুরুত্ব (in): 0.01
বাইরের ব্যাস (in): 1.01
উপাদান পুরুত্ব (mm): 0.38
বাইরের ব্যাস (mm): 25.6
পুরুত্ব (in): 0.01
বাইরের ব্যাস (in): 1
বাইরের ব্যাস (mm): 25.6
পুরুত্ব (mm): 0.38
প্রস্থ (in): 0.02
প্রস্থ (mm): 0.63
আরও দেখুন
পার্ট নম্বর 7E-4656 এর জন্য কম্পাটিবেল মডেল
PUMPER
HT400
GENERATOR
SR4 SR4B
TRUCK ENGINE
3306 3406C 3406B 3306C 3306B
LOAD HAUL DUMP
R1300G R1300
WINCH
518 57H 56H 56 55
MOTOR GRADER
120G 160H ES 12H NA 140H 140G 16G 140H NA 130G 143H 14G 12H 12G 160H 160G 16H NA 160H NA 12H ES 14H NA 163H NA 140H ES
TRACK SKIDDER
D5HTSK II D4HTSK III 527 517
WHEEL SKIDDER
525 518 515 528 545 518C 530B 528B
TRACK-TYPE TRACTOR
D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D5H XL D4H D8GC D4E D6F SR D5B D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D6G SR D7G D7H D8R D8N D8R II D6G2 XL D4H XL D4E SR
MARINE ENGINE
3406B 3406C 3306B 3304 3306 3304B
PIPELAYER
587R 578 572R 583R 572G
STABILIZER MIXER
SM-350
FRONT SHOVEL
5080 235C
EXCAVATOR
330 L 215C 215D 375-A L E300 E300B 350-A 225B 225D 330B L 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 229 330-A L 219 E240 EL240 330-A 235B 235C 235D 375-A 330-A LN EL300B 245D 330B 245B