Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Straight, Semi-U, and U-Blades
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Straight, Semi-U, and U-Blades
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
Hole Spacing (in): 6
Thickness (mm): 40
Overall Length (mm): 1039.4
End 2 Hole Offset (mm): 62.5
Width (in): 12.992
Wear or Durability: Standard
Overall Length (in): 40.921
End 2 Hole Offset (in): 2.461
Width (mm): 330
End 1 Hole Offset (in): 2.461
Position: Center
End 2 Shape: Straight
Hole Quantity: 7
End 1 Hole Offset (mm): 62.5
Edge Type: Continuous
End 1 Shape: Straight
Thickness (in): 1.575
Hole Size: 1-in Plow Bolt (28 mm square)
Material: Boron Steel
Hole Spacing (mm): 152.4
পরিমাপের এককUSমেট্রিক
Hole Spacing (in): 6
Thickness (mm): 40
Overall Length (mm): 1039.4
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
Track-Type Tractor
D10T2D10D10T
Bulldozer
9S9R
Blade
836G834G
আরও দেখুন
Track-Type Tractor
D10T2D10D10T
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
7J-2980 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
7J-2980 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
7J-2980 পার্ট নম্বরের বর্ণনা
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Straight, Semi-U, and U-Blades
আরও দেখুন
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
পার্ট নম্বর 7J-2980 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
Hole Spacing (in): 6
Thickness (mm): 40
Overall Length (mm): 1039.4
End 2 Hole Offset (mm): 62.5
Width (in): 12.992
Wear or Durability: Standard
Overall Length (in): 40.921
End 2 Hole Offset (in): 2.461
Width (mm): 330
End 1 Hole Offset (in): 2.461
Position: Center
End 2 Shape: Straight
Hole Quantity: 7
End 1 Hole Offset (mm): 62.5
Edge Type: Continuous
End 1 Shape: Straight
Thickness (in): 1.575
Hole Size: 1-in Plow Bolt (28 mm square)
Material: Boron Steel
Hole Spacing (mm): 152.4
আরও দেখুন
পার্ট নম্বর 7J-2980 এর জন্য কম্পাটিবেল মডেল
TRACK-TYPE TRACTOR
D10T2 D10 D10T
BULLDOZER
9S 9R
BLADE
836G 834G
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।