Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 60.000 mm (2.362 in) • Inside Diameter: 25.00 mm (0.984 in) • Height: 20.00 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 60.000 mm (2.362 in) • Inside Diameter: 25.00 mm (0.984 in) • Height: 20.00 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 60.000 mm (2.362 in) • Inside Diameter: 25.00 mm (0.984 in) • Height: 20.00 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
আরও দেখুন
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
পার্ট নম্বর 7Y-4269 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
বাইরের ব্যাস (mm): 60
ভিতরে ব্যাস (mm): 25
উচ্চতা (mm): 20
বাইরের ব্যাস (in): 2.362
ভিতরে ব্যাস (in): 0.984
উচ্চতা (in): 0.787
আরও দেখুন
পার্ট নম্বর 7Y-4269 এর জন্য কম্পাটিবেল মডেল
TRACK FELLER BUNCHER
TK1051
WHEELED EXCAVATOR
M325B W330B
FORESTRY PRODUCTS
558
FRONT SHOVEL
5080 385C 5090B
EXCAVATOR
330-A 322B L 330 L 330-A L 325-A LN 325B LN 345 385C L 325-A FM L 325B L 330-A L 365C L 375-A L 330 LN 325-A 325 L 365C L MH 322B LN 385C L MH 374F L 374D L 375-A 390D 322N 390F 330-A LN 374F 325 LN 322-A LN 350-A 325-A L 350-A L 365B II 322 LN FM558 330B 322B 390D L 390F L 322-A 322 L 365B L 385C FS 325B 330B L 350 L 330B LN 322-A L 365C 385B 322-A N 385C 345 GC 365B
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
365C L 385C 385C L 390F
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।