Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.
Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.
Renoveret
Kan ikke returneres
Sæt
Erstattet
Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.
Cat
Capacity
0.33 yd³
Width
54.7 in
Required Hydraulics
Standard Flow
Auger Speed Range
10-30 rpm
Drive Method
Chain
Height
34.5 in
Length
32 in
Optimal Hydraulic Flow
60-70 lpm (16-18 gpm)
Optimal Hydraulic Pressure
140-200 bar (2031-2901 psi)
Weight
948 lb
Auger Diameter
20 in
Number of Auger Paddles
11
Interface Type
Skid Steer Coupler
Overall Width
63.2 in
Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.
Cat
Capacity
0.26 yd³
Width
54.6 in
Required Hydraulics
Standard Flow
Auger Speed Range
10-30 rpm
Drive Method
Chain
Height
28.8 in
Length
27.3 in
Optimal Hydraulic Flow
60-70 lpm (16-18 gpm)
Optimal Hydraulic Pressure
140-200 bar (2031-2901 psi)
Weight
639 lb
Auger Diameter
16 in
Number of Auger Paddles
12
Interface Type
Skid Steer Coupler
Overall Width
63.1 in
1 - 2 af 2 results
1 - 2 af 2 results