Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.
Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.
Renoveret
Kan ikke returneres
Sæt
Erstattet
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74.4 in
Weight
822.3 lb
Height
36.3 in
Length
33.7 in
Capacity
1 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906,910
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.5 in
Weight
917.1 lb
Height
36.8 in
Length
36.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
High capacity increases productivity in handling light materials.
Cat
Width
81.9 in
Weight
1146.4 lb
Height
40 in
Length
47.4 in
Capacity
2 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
907,906,908
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
93.1 in
Weight
974.4 lb
Height
39.4 in
Length
38.2 in
Capacity
1.7 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Pin On
Edge Type
Base Edge Only
Interface Type
Pin On
Compatibility
914,910
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
93.1 in
Weight
1093.5 lb
Height
38.8 in
Length
39.7 in
Capacity
1.7 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
IT Coupler
Edge Type
Base Edge Only
Interface Type
IT Coupler
Compatibility
IT14
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
972.2 lb
Height
40.6 in
Length
33.3 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
CWL A-Series
Edge Type
Base Edge Only
Interface Type
CWL A-Series Coupler
Compatibility
908
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74 in
Weight
789.9 lb
Height
36.2 in
Length
35 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
907,908,906
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
888 lb
Height
36.9 in
Length
37.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
High capacity increases productivity in handling light materials.
Cat
Width
74.4 in
Weight
862 lb
Height
39.5 in
Length
39 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
903
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
70.5 in
Weight
686.1 lb
Height
32.4 in
Length
31.1 in
Capacity
0.8 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
903
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.1 in
Weight
849 lb
Height
36.2 in
Length
35.2 in
Capacity
1.3 yd³
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1177 lb
Height
37.1 in
Length
35.1 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1131 lb
Height
36.5 in
Length
37.9 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Teeth
Interface Type
Skid Steer Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1297.4 lb
Height
37.1 in
Length
35.6 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
HPL-V Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1270.7 lb
Height
37.1 in
Length
38.3 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Teeth
Interface Type
HPL-V Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.9 in
Weight
1283.1 lb
Height
37.4 in
Length
36.6 in
Capacity
1.2 yd³
Jaw Opening
24 in
Clam Angle
76 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
1 - 16 af 98 results
1 - 16 af 98 results