Vælg butik
For prisfastsættelse og tilgængelighed
Works best in material handling applications where irregular surface materials are used.
Works best in material handling applications where irregular surface materials are used.
Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.
Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.
Renoveret
Kan ikke returneres
Sæt
Erstattet
1 - 2 af 2 results
1 - 2 af 2 results
Cat
Grapple Area
2.8 ft²
Weight
619.5 lb
Machine Class
7-10 Ton Mini Excavators
Maximum Jaw Opening
59.1 in
Overall Width (Jaws Open)
65.9 in
Overall Width (Jaws Closed)
35.6 in
Overall Height (Jaws Open)
33.1 in
Overall Height (Jaws Closed)
23.3 in
Overall Depth
21.3 in
Minimum Grip Diameter
3.9 in
Wear Plate Thickness
0.6 in
Arm Depth (Outer)
18.9 in
Arm Depth (Inner)
16.5 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
4136.5 ft·lbf
Maximum Load Rating
10582.2 lb
Cat
Grapple Area
2.2 ft²
Weight
401.2 lb
Machine Class
5-6 Ton Mini Excavators
Maximum Jaw Opening
50.8 in
Overall Width (Jaws Open)
56.9 in
Overall Width (Jaws Closed)
30.9 in
Overall Height (Jaws Open)
29.1 in
Overall Height (Jaws Closed)
20.2 in
Overall Depth
18.3 in
Minimum Grip Diameter
3.1 in
Wear Plate Thickness
0.5 in
Arm Depth (Outer)
15.9 in
Arm Depth (Inner)
13.8 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
3259.7 ft·lbf
Maximum Load Rating
6613.9 lb