Description:
A band clamp for exhaust lines is a component used in exhaust systems of vehicles, machinery, and industrial equipment to secure and seal two exhaust pipes or components together. It consists of a metal band that is tightened around the pipes using a bolt, which compresses the band and creates a tight seal between the two pipes. The band clamp is designed to prevent leaks and reduce noise in the exhaust system and is an essential component of the exhaust system in any machinery or vehicle.
Attributes:
• Resistant to high temperatures and pressure to withstand harsh conditions in the exhaust system
• Made from high-quality materials such as stainless steel, for durability and corrosion resistance
• Helps to prevent leaks and reduce noise in the exhaust system
• Complies with industry standards and regulations for safety and performance
Applications:
A band clamp for exhaust lines is used to join and secure two exhaust pipes or components together, ensuring a tight seal. It is extensively used in Cat , C13B Powertrain, 14, 14M, 16, 16M, 18, 18M and 24 Motor Grader, 2206F, 2406, 2406J, 2506, 2506F, 2806, 2806F, 3512, 3512E, C13, C13B, C15, C18, C27, C32, C32B, C7.1, C9.3 and C9.3B Engine (Piston), 2570C, 2670C, 2764C, 2864C, 521, 522, 563C, 573C, 576C and 586C Tree Harvester, 324E, 329E, 336, 336E, 336F, 340F, 349, 349E, 349F, 352, 352F, 355, 373, 374, 568, 6015, 6015B, 6020B, 6030 and 6040 Excavators, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516, C18, XQ1140, XQ350, XQ375, XQ425, XQ570, and XQP550 Generator Set.