This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® 16 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
17.6
Material
Boron Steel
Thickness (in)
0.626
Hole Quantity
5
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
2.8
Width (in)
6.0
Cat® 16 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
17.7
Material
Boron Steel
Thickness (in)
0.626
Hole Quantity
5
Hole Size
5/8-in Plow Bolt (18 Mm Square)
Height (in)
2.8
Width (in)
6.0
Cat® 19 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
17.7
Material
Boron Steel
Thickness (in)
0.752
Hole Quantity
5
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
2.7
Width (in)
6.0
Cat® 25 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
26.7
Material
Boron Steel
Thickness (in)
1.0
Hole Quantity
6
Hole Size
1-in Plow Bolt (28 Mm Square)
Height (in)
4.7
Width (in)
8.0
Cat® Bolt-On Moldboard End Bit for the 140 GC & 120 GC Motor Grader, 15.9mm Thick, 152.4mm Wide
Cat
Attachment
Bolt-On
Material
Hardened Steel,Boron Steel,Carbon Steel
Standard Color
Cat Yellow
Thickness (in)
0.626
Width (in)
6.0
Position
Rh/lh
Cutting Edge Type
End Bit
Hole Quantity
5
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Cat® 13 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
17.5
Material
Boron Steel
Thickness (in)
0.5
Hole Quantity
5
Hole Size
5/8-in Plow Bolt (18 Mm Square)
Height (in)
3.5
Width (in)
6.0
Cat® 16 mm Grader End Bit - RH
Cat
Position
Rh
Length (in)
17.5
Material
Boron Steel
Thickness (in)
0.626
Hole Quantity
4
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
2.9
Width (in)
6.0
Cat® 16 mm Grader End Bit - RH
Cat
Position
Rh
Length (in)
18.0
Material
Boron Steel
Thickness (in)
0.626
Hole Quantity
4
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
3.0
Width (in)
6.0
Cat® Bolt-On Moldboard End Bit (SEM), 20mm Thick, 152.4mm Wide
Cat
Attachment
Bolt-On
Material
Hardened Steel,Carbon Steel
Standard Color
Cat Yellow
Thickness (in)
0.787
Width (in)
6.0
Position
Rh/lh
Cutting Edge Type
End Bit
Hole Quantity
5
Cat® 19 mm Grader End Bit - LH
Cat
Position
Lh
Length (in)
17.5
Material
Boron Steel
Thickness (in)
0.752
Hole Quantity
4
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
3.2
Width (in)
6.0
Cat® 19 mm Grader End Bit - RH
Cat
Position
Rh
Length (in)
18.0
Material
Boron Steel
Thickness (in)
0.752
Hole Quantity
4
Hole Size
3/4-in Plow Bolt (21 Mm Square)
Height (in)
3.8
Width (in)
6.0
Cat® 16 mm Grader End Bit - RH/LH
Cat
Position
Rh/lh
Length (in)
17.3
Material
Boron Steel
Thickness (in)
0.626
Hole Quantity
5
Hole Size
5/8-in Plow Bolt (18 Mm Square)
Height (in)
3.3
Width (in)
6.0
Cat® 13 mm Grader End Bit - LH
Cat
Position
Lh
Length (in)
20.3
Material
Boron Steel
Thickness (in)
0.5
Hole Quantity
5
Hole Size
5/8-in Plow Bolt (18 Mm Square)
Height (in)
4.0
Width (in)
6.0
Cat® 13 mm Grader End Bit - RH
Cat
Position
Rh
Length (in)
19.5
Material
Boron Steel
Thickness (in)
0.5
Hole Quantity
5
Hole Size
5/8-in Plow Bolt (18 Mm Square)
Height (in)
4.2
Width (in)
6.0
Cat
Position
Lh
Material
Boron Steel
Thickness (in)
2.953
Hole Quantity
7
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Width (in)
27.638
814F,816F Level Cut 45mm
Cat
Upper Hole Spacing (in)
4.0
Position
Rh
Lower Hole Pattern
4
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.772
Overall Length (in)
16.106
Lower Hole Spacing (in)
3.0
Hole Size
7/8-in Plow Bolt (25 Mm Square)
End Bit Type
Level Cut
Width (in)
10.0
Upper Hole Pattern
3
1 - 16 of 28 results
1 - 16 of 28 results