Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home009-0128: VALVE SEAL
Home009-0128: VALVE SEAL
009-0128: VALVE SEAL

Sealing Washer

Brand: Cat

Product Images
009-0128: VALVE SEAL
009-0128: VALVE SEAL

Sealing Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 009-0128

Description:
Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

Attributes:
Cat® Sealing Washers are steel washers with a bonded rubber center.

The rubber material is selected based on the temperature and fluid compatibility needs of the application.

Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

Applications:
Sealing washers are used in bolted joints requiring leak protection.

View More
Specifications for part number 009-0128

Units of Measure

USMetric
Outside Diameter (mm): 33.6
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel
Steel Thickness (mm): 1.6
Inside Diameter (mm): 18.8
Steel Thickness (in): 0.06
Inside Diameter (in): 0.74
Outside Diameter (in): 1.32
View More
Compatible Models for part number 009-0128

TRACK-TYPE TRACTOR

D3B D4B

RIPPER

3

TRACK LOADER

931B 935C 931C 935C II 931C II 935B

BULLDOZER

3S 3P

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced