Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home032-3613: BOLT-SPECIAL
Home032-3613: BOLT-SPECIAL
032-3613: BOLT-SPECIAL

Brand: Cat

Product Images
032-3613: BOLT-SPECIAL
032-3613: BOLT-SPECIAL
032-3613: BOLT-SPECIAL
032-3613: BOLT-SPECIAL
032-3613: BOLT-SPECIAL

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-3613

Units of Measure

USMetric
Bolt Length (in): 1.75
Bolt Length (mm): 44.45
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Grip Length (mm): 19.05
Thread: Coarse
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 032-3613

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced