032-9313: O RING
+ / - Hover over image to Zoom
Other Views

    032-9313: O RING

    Part Number: 032-9313
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.62
    • Dash Size (in): 112
    • Inside Diameter (in): 0.49
    • Inside Diameter (mm): 12.4
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 12.37
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    pipelayer
    583T, 587T

    wheel tractor-scraper
    627G, 637G, 657, 623B, 621B, 623G, 657E, 621G, 657G, 627F, 657B, 621F, 623E, 651B, 631G, 621E

    engine - generator set
    G3406, D379B, D398B, G3508, G3512, 3456, D399, 3406E, PM3456

    underground articulated truck
    AD30

    forest products
    227

    wheel-type loader
    992G, 993K, 992K, 980G II 988G, 980H, 988H

    engine - industrial
    G3508, D399, G3512, C15, G3408C, G3406, G3408, C18, D398 D398B, 3456, 3406E, C-15, D379B, C-16, D379

    articulated dump truck
    D400E II 740, D350E II 735

    engine - truck
    3406E, C-15, C18, C9, C-18, C-9, C16 C-16, 3176

    off-highway truck
    797F, 797, 772, 770, 797B

    challenger
    MT855, MTC845, MT835, MTC835, MT845, MTC855, MT865, MTC865

    material handler
    MH3026, MH3022, MH3024

    oem solutions
    CX28

    cold planer
    PM-200, PM-201

    generator
    SR4

    track-type tractor
    D8R II D9T, D8T, D8R

    wheeled excavator
    M318, M320, M318D, M322C, M315D, M318C, M318C MH M322F, M320F, M315C, M316C, M313D, M313C, M318D MH M322D, M322D MH M312, M316D, M315

    road reclaimer
    RM-500

    wheel dozer
    834H, 824G II 824C, 834G, 824H

    petroleum products
    C-15, TH48-E80 CX35-P800 TH35-C15I TH48-E70 TH35-E81 TH31-C9T TH31-E61

    excavator
    385C L 365C L 225, 215B, 215, 385B, 385C FS 5090B, 385C L MH

    earthmoving compactor
    825G II 825C, 836H, 836G, 826G II 826H, 826C, 825H