Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home081-3397: Thrust Bearing
Home081-3397: Thrust Bearing
081-3397: Thrust Bearing

Cat® 60mm Bore Diameter Steel Thrust Bearing

Brand: Cat

fallback-image
081-3397: Thrust Bearing

Cat® 60mm Bore Diameter Steel Thrust Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 081-3397

Units of Measure

USMetric
Bore Diameter (in): 2.36
Bore Diameter (mm): 60.0
Flange Diameter (in): 4.53
Flange Diameter (mm): 115.0
Flange Thickness (in): 0.31
Flange Thickness (mm): 8.0
Length (in): 1.5
Length (mm): 38.0
Material: Steel,Low Alloy Steel,Alloy Steel
Outer Diameter (in): 2.95
Outer Diameter (mm): 75.0
View More
Compatible Models for part number 081-3397

VIBRATORY COMPACTOR

CB-634 CB-534 CB-434 CS-431C CB-535B CB-525B CB-434B CB-534C CB-523B CB-534B CB-634C CB-434C CB-534D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced