Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs084-4375: Miniature Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs084-4375: Miniature Lamp
084-4375: Miniature Lamp

Cat® Miniature Lamp (12V) (Wedge Base)

Brand: Cat

Product Images
084-4375: Miniature Lamp
084-4375: Miniature Lamp

Cat® Miniature Lamp (12V) (Wedge Base)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 084-4375

Units of Measure

USMetric
Standard Color: Clear
Width (mm): 2.2
Diameter (in): 0.2
Diameter (mm): 5.0
Length (in): 0.2
Overall Length (in): 0.78
Overall Length (mm): 20.0
Light Type: Halogen
Width (in): 0.09
Length (mm): 5.0
View More
Compatible Models for part number 084-4375

ASPHALT PAVER

AP-300D AP-255E

TELEHANDLER

TH62 TH63 RT100 RT80 RT50 RT60 RT50SA TH103 TH82 TH83 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced