085-7539: O RING
+ / - Hover over image to Zoom
Other Views

    085-7539: O RING

    Part Number: 085-7539
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 121
    • Inside Diameter (in): 1.05
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 212
    pipelayer
    PL61, PL87, 587R, 587T, 583T, PL83

    paving compactor
    CB-634C, CB-534C, CB-534D, CB-544, CB-434C, CB-545

    track-type tractor
    D8R D5K LGP D6K XL D3G, D9T, D3K XL D6N, D4K LGP D5G, D6T, D5K XL D6K D4G, D8T, D7E, D8R II D3K LGP D6K LGP D4K XL

    wheel tractor-scraper
    621G, 637G, 627G, 637E, 657G, 631E, 631G, 633E II

    mini hydraulic excavator
    307

    wheeled excavator
    M322D, M315D, M318D MH M316D, M322D MH M315D2, M313D, M318D, M322D2 MH M322C, M318C, M318C MH M324D2 MH M320D2, M313C, M317D2

    track-type loader
    973C, 953D, 953C, 963C, 963D

    petroleum products
    CX35-P800 TH35-E81 TH31-E61 CX31-P600 CX31-C15I

    excavator
    352F OEM 352F, 349F L 349E, 349E L 352FMHPU 330, 315, 312, 320 GC 349F, 330 FM L 352F-VG 330B L 317 N 317, 330 L 349E L HVG 349E L VG 313B