093-1603: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    093-1603: Piston Wear Ring

    Part Number: 093-1603
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 4.09
    • Inside Diameter - B (+/- 0.08inch) (mm): 103.87
    • Outside Diameter (in): 4.33
    • Outside Diameter (mm): 110.00
    • Width - A (+/- 0.03inch) (in): 1.19
    • Width - A (+/- 0.762 mm) (mm): 30.30
    telehandler
    TH560B, TH460B

    mini hydraulic excavator
    E110B, 307-A EL180 E70B, E120B, E140, 307, 312-A 307B, 307C, 308C 307D

    excavator
    E110B, 307-A EL180 E70B, E120B, E140, 307, 312-A 307B, 307C, 308C 307D