Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts095-0830: WASHER CLAW
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts095-0830: WASHER CLAW
095-0830: WASHER CLAW

Brand: Cat

Product Images
095-0830: WASHER CLAW
095-0830: WASHER CLAW
095-0830: WASHER CLAW
095-0830: WASHER CLAW
095-0830: WASHER CLAW

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0830

Units of Measure

USMetric
Outside Diameter (mm): 32.0
Washer Type: Flat
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.031
Inside Diameter (mm): 15.0
Coating: Zinc
Inside Diameter (in): 0.591
Thickness (mm): 0.8
Outside Diameter (in): 1.26
View More
Compatible Models for part number 095-0830

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced