Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home0R-1013: PUMP GP WTR
Home0R-1013: PUMP GP WTR
0R-1013: PUMP GP WTR

Remanufactured Water Pump

Brand: Cat

Product Images
0R-1013: PUMP GP WTR
0R-1013: PUMP GP WTR

Remanufactured Water Pump

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Cat® Reman water pumps promote positive coolant flow to prevent overheating and prolong engine life. They meet the same specifications as new and are updated with the latest engineering releases. The stainless steel shaft resists corrosion and the hardened bearing retainer improves bearing retention. The redesigned impeller improves durability and increases coolant flow around the water seal while improved oil and coolant seals help provide longer life.

Attributes:

  • Cat Reman water pumps help reduce downtime by offering superior quality at a fraction of the cost of new. They feature same-as-new warranties and are available off-the-shelf for immediate installation. Cat Reman is a cost-effective solution for keeping your equipment operating at peak efficiency.

Description:

  • Cat® Reman water pumps promote positive coolant flow to prevent overheating and prolong engine life. They meet the same specifications as new and are updated with the latest engineering releases. The stainless steel shaft resists corrosion and the hardened bearing retainer improves bearing retention. The redesigned impeller improves durability and increases coolant flow around the water seal while improved oil and coolant seals help provide longer life.

Attributes:

  • Cat Reman water pumps help reduce downtime by offering superior quality at a fraction of the cost of new. They feature same-as-new warranties and are available off-the-shelf for immediate installation. Cat Reman is a cost-effective solution for keeping your equipment operating at peak efficiency.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 185.42
Height (mm): 167.64
Length (in): 13.3
Height (in): 6.6
Length (mm): 337.82
Units of MeasureUSMetric
Width (mm): 185.42
Height (mm): 167.64
Length (in): 13.3
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert