Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home0R-1817: CYL HEAD-REM
Home0R-1817: CYL HEAD-REM
0R-1817: CYL HEAD-REM

Remanufactured Cylinder Head Assembly

Brand: Cat

Product Images
0R-1817: CYL HEAD-REM
0R-1817: CYL HEAD-REM

Remanufactured Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 0R-1817

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

View More
Specifications for part number 0R-1817

Units of Measure

USMetric
Width (mm): 444.5
Height (mm): 304.8
Length (in): 41.5
Material: Anti-Sieze Compound Mixed: Metal
Height (in): 12.0
Length (mm): 1,054.1
View More
Compatible Models for part number 0R-1817

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced