Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups0R-7034: CARTRIDGE GP
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups0R-7034: CARTRIDGE GP
0R-7034: CARTRIDGE GP

Remanufactured Turbocharger Cartridge

Brand: Cat

Product Images
0R-7034: CARTRIDGE GP
0R-7034: CARTRIDGE GP
Contact your dealer for replacement options.

Remanufactured Turbocharger Cartridge

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-7034

Units of Measure

USMetric
Width (mm): 256.5
Height (mm): 256.5
Length (in): 13.3
Height (in): 10.1
Length (mm): 337.8
View More
Compatible Models for part number 0R-7034

GEN SET ENGINE

3512B

GENERATOR SET

3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced