Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home0R-7185: TURBO GP
Home0R-7185: TURBO GP
0R-7185: TURBO GP

Remanufactured Turbocharger

Brand: Cat

Product Images
0R-7185: TURBO GP
0R-7185: TURBO GP

Remanufactured Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 0R-7185

Description:

  • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® Reman turbochargers are designed, manufactured, and tested to withstand the extreme conditions inside your engine. By selecting the correct turbocharger for your application and following proper maintenance techniques, you can help ensure maximum turbocharger and engine efficiency.

View More
Specifications for part number 0R-7185

Units of Measure

USMetric
Width (mm): 269.2
Height (mm): 335.3
Length (in): 10.6
Length (mm): 269.2
Height (in): 13.2
View More
Compatible Models for part number 0R-7185

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced