Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0065: CAP SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0065: CAP SCREW
0T-0065: CAP SCREW

Hex Head Bolt

Brand: Cat

Product Images
0T-0065: CAP SCREW
0T-0065: CAP SCREW
0T-0065: CAP SCREW
0T-0065: CAP SCREW
0T-0065: CAP SCREW

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0T-0065

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.5
Grip Length (mm): 63.5
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Head Height (mm): 7.14375
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.015
Thread Size (mm): 0.375
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Grade: 8.0
Material Description: SAE J429 Grade 8 (ISO Class 10.9)
Head Width (in): 0.56
Hole Thread Pitch: 16.0
Thread Size (dia x pitch) (mm): 3/8x16
Overall Length (mm): 88.9
Drive (mm): 14.2875
View More
Compatible Models for part number 0T-0065

GENERATOR

SR4B SR4BHV WEG SR500 XQP500 SR4 SR5

TRUCK ENGINE

1673B 1673C 3306C 3306B C-15 C-16 3306 1140 1150 1145 1160 3408B 3406E 3406C 3406B C16 C15 1673 1674 1676 1693 3408 3406 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38G IT14G IT38F IT24F IT28G IT28F IT28B IT18F IT18B

WHEEL TRACTOR-SCRAPER

627 637 631K 637K 627K LRC 627K 657

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B 508

ROTARY DRILL

MD6310 MD6250 MD6540C MD6380

EXCAVATOR

330 L 215B 215C 215D 375-A L 374F L E300B 385C FS 385C L 219D EL300 330 LN 374D L 350 L 330-A L 231D E240 385C 235B 235C 235D 365C L 365C E300 390D 390F 350-A 330-A 395 330-A LN EL300B 374 225B 225D 330B LN 330-A L M325C 365C L MH 350-A L 229D 374F EL240 245D 330B 245B 390F L 390D L 330B L 229 225 235 219 215 385C L MH 375-A 245

PUMP POWER END

WSP255

SHOVEL

6040

WHEEL TRACTOR

660B 641B 666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 615C II 631D 631E 631C 631G 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 637D 613C 637E 637K

ROTARY MIXER

RM800

HYDRAULIC CONTROL

192 191 181 182 165 163 161 143 183B 153 151 141 140 48

VEHICULAR ENGINE

3516 3512 D346 D348 D349

TRACK LOADER

973C 951C 951B 953B 977H 977K 977L 955C 955H 955K 955L 983B 963 973 983 943 941 953 963B 941B

SOIL COMPACTOR

825 815 815B 815F 825H 825G 825K 825C 825B 815F II 825G II

PETROLEUM ENGINE

3508C 3508B 3412E C-15 3516 3512 C15 C18 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70

BACKHOE LOADER

446D 446B

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826B 826G 826H 826K 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B C27 C15 C18 3512B 3512C

COMPACT WHEEL LOADER

914G

WHEEL LOADER

986H 986K G926 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966G 966R 924F 928F 926E 928G 988F II 986 980 982 988 994 990 993 992 916 920 980G II 926 930 936 950 980K HLG 950B/950E 990K 990H 993K 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 972G 950B 950E 930R 930T 936E 936F 938G 938F 990 II 980F II 966F II 980B 980C 980F 980H 980G 980L 980K 980M 982M

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250B D400E II D300E II D550B D400E D400D 740 GC 740 745 735 OEM 735 D44B D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 740C 745C D400 D40D

WHEELED EXCAVATOR

W330B

PNEUMATIC COMPACTOR

PS-500

ENGINE - INDUSTRIAL

CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 C-15 C-16 3508 3306B G3520H C32B D320A 3304B 3412E 3412C D342C C32 C27 C18 C7.1 3456 3204 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C CG137-08 D353C D353E D353D 3160 C15 D330C D379B

WHEEL SCRAPER

666B 621E 621F 621B 623F 623B 623E 627G 627F 627B 627E 651E 630A 631G 631E 657G 633B 633D 657E 657B 637K 637E 637G 637B 613B 637D 639D 615C 615 627 633 613 611 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508

BULLDOZER

834U 834S 6 955 10SU 6SU 10C 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SPS342 SPS343 SPF343 SPF743 SPF343C SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3412 PMG3516 XQ2280 PP3516 C18 TR43 PM3508 PM3516 PM3512 XQG135 TR43-E44

LOAD HAUL DUMP

R1300 R2900 R3000H R2900G R1300G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

777G 777E 789G 789D 3508B 793D 777 775 773 789 785 793

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

PUMP

WS255 WS255 XD WS255 SS

WINCH

57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

130G 140H ES 12H NA 140H NA 24H 24M 160H 160G 16H NA 12H ES 14H NA 120G 24 120B 16 140B 163H 140H 140G 143H 163H NA 160H ES 16H 16G 140 14H 14G 14E 12H 12G 120 12F 12E 160H NA

ROTARY CUTTER

RC7 RC20

BACKHOE

D4

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6040 FS 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D6R II D3B D4H D4D D4E D5B D5H D5E D6E SR D6C D6D D6R D6T D6E D6G D6H D6G SR D4E SR D6GC D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6G2 XL D6D SR D6H II D9 GC D4H III 30/30 D6F SR D5 D8 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D5H XL D7G2 D10T2 D8R II DEUCE D4H XL D7R II

MARINE ENGINE

C32 MARINE 3304 3306 D353E 3516 3512 D353C D353D 3508 C18 D379A D379B C15 D330A D330B D330C D397D 3408B 3408C D375D 3406B 3406C 3406E D398A D398B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B D333A D333B D333C 3208 C30 C32 3412 3408 3406 3616 3612 D399 D342C 3508C 3508B D364 D346 D348 D342 D343 D334 D337 D336 D315 3306B 3412C 3412E 3412D 3304B C280-6 C280-8

TRANSMISSION-MILITARY

7155

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C

PIPELAYER

587T 587R 578 561B 561D 561C PL83 PL87 583T 583R 583K 583H 572R 572F 572G 571G 571F 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5080

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653 CB-534

MOBILE HYD POWER UNIT

365C L 390F 385C L 385C TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 C18 CX31-C18I CX35-C18I

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C 3304B G3306 D500GC DE605GC 3516 3512 DE660GC 3512B GENS C18 GEN SE DE600SGC D550GC 3516C GEN G3516B G3516C G3516E D600 GC G3516H 3508C 3508B C9 D450GC DE1250S 3516B GEN C18 I6 3306B G3512E G3512H 3516C GEN SET G3406 C18 GENSET G3412 C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C15 I6 CG137-08 3456 DE1500 SR5 C27 C32 C15 GEN SE DE500SGC G3412C G3520C G3520B G3520E G3520H 3512C 3512B 3408C 3406C G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

MARINE TRANSMISSION

7231 7241

ENGINE

C32 MARINE G3412 G3408C 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3408 3516PETROLEUM C15 C18 3508PETROL C32B INDUSTRIAL G3520 G3520J G3520H 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3612 3512E 3512C 3512B C32 C27 3508 3508C 3508B

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RR-250B RM600 RM-350B RM500 RR-250

ENGINE - MACHINE

C27 3304 3306 C4.4 3406B 3408 3204 3208

CHALLENGER

65 70C MT865 MT855 65C 65B 65D MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3412C D399 3616 3406 3408 D398B 3304B 3306B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3306 3304 D379B 3508 C280-16 3512 3516

TRANSMISSION

7155

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B D5 977 963 953 951 955 943 8D 11 10 7 6 5 4 9 8

BOOM

120C

TRUCK

773G LRC 775G 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 793D 793B 793C 773E 773D 773G 797B 773B 769 772 770 773 777 775G LRC 789C 789D 789B 769B 769D 769C 69D 785G 773G OEM 785C 785D 785B MT4400D AC

POWERTRAIN

TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced